Rockers with imprinted symbol arrow, Q.x, aluminium velvety, lacquered 16256084
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Push-buttonsalso for KNX applications: push-button, 2gang
-
Colour of design linealuminium
-
Material / workmanshiplacquered
-
Surface appearancevelvety
-
Installation modeclamp fastening
-
ApplicationBlind control
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Application, usageBlind control ; KNX - operating systems
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Downloads
-
Images
Images may be subject to copyright
Product Image 16256084
-
ProductECDeclaration
EU Declaration of conformity for 16256084
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 16256084
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 16256084
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com