Rockers with lens, Q.x, aluminium velvety, lacquered 16276084
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Push-buttonsalso for KNX applications: push-button, 2gang, and group push-button, 2gang
-
Material / workmanshiplacquered
-
Surface appearancevelvety
-
Installation modeclamp fastening
-
Lightingfor lighting and monitoring circuit
-
Combination rocker switches/rocker push-buttonsfor rockers switches ; for rockers push-buttons and group rockers push-buttons
-
ApplicationLight control
-
Differentiation characteristic 2 - Saleswith lens
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Downloads
-
Images
Images may be subject to copyright
Product Image 16276084
-
ProductECDeclaration
EU Declaration of conformity for 16276084
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 16276084
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 16276084
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com