Hotel card switch electronic S/B polarw • 16409909 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker B.3 / B.7
  • Light controls
  • Elec­tronic hotel card switch
  • 16409909

Relay switch centre plate for hotel card, S.1/B.3/B.7, p. white, matt, plastic

16409909

Image  16409909 of the product Hager | Hager Turkey
  • Berker B.3 / B.7

Relay switch centre plate for hotel card, S.1/B.3/B.7, p. white, matt, plastic 16409909

EAN
4011334404767
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of keys
    0
Config­ur­a­tion
  • Switch mode
    1pole
  • Anti­bac­terial treat­ment
    No
Main elec­trical features
  • Nominal voltage
    230 V
  • Rated voltage
    230 V AC
  • Frequency
    50/60 Hz
Elec­tric current
  • Inductive load at cos φ = 0.6
    max. 6 A
  • Switching current
    10 A /230 V AC1
Dimen­sions
  • Depth
    57.3 mm
  • Inser­tion depth
    32 mm
  • Card width
    max. 55 mm
  • Card thick­ness
    0.8…1.2 mm
  • Height
    71 mm
  • Width
    71 mm
Power
  • Conven­tional trans­formers
    1500 VA
  • Elec­tronic trans­formers
    1500 W
  • Power consump­tion
    < 0.2 W
Mater­ials
  • Colour of design line
    polar white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Surface appear­ance
    matt
Fluor­es­cent bulbs control
  • Compact fluor­es­cent lamps
    500 W
  • Fluor­es­cent lamps in duo circuit
    1500 W
LED control
  • LED
    illu­min­ated with blue LED if hotel card is not inserted
Incan­des­cent bulbs control
  • 230 V incan­des­cent lamps and halogen lamps
    1500 W
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Screw terminals (max.)
    2 x 2,5 mm²
  • Type of connec­tion
    with screw-in lift terminals
Settings
  • Delay time incre­ment­ally adjustable
    0, 15, 30, 60 s
  • Setting
    with poten­tiometer for incre­mental adjust­ment of delay time
Equip­ment
  • Lighting
    for illu­min­a­tion
  • Poten­tial-­free
    with poten­tial-­free contact
Use cases
  • Applic­a­tion
    Light control ; Hotel applic­a­tion
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -5…50 °C
  • Stor­age/trans­port temper­ature
    -25…70 °C (storage at > 45°C reduces the service life)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Light control
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Berker S.1 ; Berker B.3 ; Berker B.7

Downloads

  • Images

    Images may be subject to copyright

    Image 16409909  | Hager

    Product Image 16409909

  • Instruction manual

    Image Instruction manuals for 16409909  | Hager

    Instruction manuals for 16409909

    Manual for 1640xx-1641xx - Relay switch for hotel card (EN 2014-05)

    PDF
    730 KB
    Image Instruction manuals for 16409909  | Hager

    Instruction manuals for 16409909

    Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2014-05)

    PDF
    785 KB
    Image Instruction manuals for 16409909  | Hager

    Instruction manuals for 16409909

    Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2020-11)

    PDF
    905 KB
  • Declaration of conformity

    Image EU Declaration of conformity for 16409909  | Hager

    EU Declaration of conformity for 16409909

    Declaration of Conformity

    PDF
    307 KB
    Image EU Declaration of conformity for 16409909  | Hager

    EU Declaration of conformity for 16409909

    Declaration of Conformity

    PDF
    335 KB
  • RoHS report

    Image Pollutant guidelines for 16409909  | Hager

    Pollutant guidelines for 16409909

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 16409909  | Hager

    Pollutant guidelines for 16409909

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    4
  • 1
    16408984 - Relay switch centre plate for hotel card, S.1, al., matt, lacq.
    16408984
    Relay switch centre plate for hotel card, S.1, al., matt, lacq.
  • 2
    16408992 - Relay switch centre plate for hotel card, S.1, white glossy
    16408992
    Relay switch centre plate for hotel card, S.1, white glossy
  • 3
    16408999 - Relay switch centre plate for hotel card, S.1, p. white glossy
    16408999
    Relay switch centre plate for hotel card, S.1, p. white glossy
  • 4
    16409906 - Relay switch centre plate for hotel card, S.1/B.3/B.7, ant., matt
    16409906
    Relay switch centre plate for hotel card, S.1/B.3/B.7, ant., matt

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group