Relay switch centre plate for hotel card, S.1/B.3/B.7, ant., matt 16409906
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Number of keys0
-
Switch mode1pole
-
Antibacterial treatmentNo
-
Nominal voltage230 V
-
Rated voltage230 V AC
-
Frequency50/60 Hz
-
Inductive load at cos φ = 0.6max. 6 A
-
Switching current10 A /230 V AC1
-
Depth57.3 mm
-
Insertion depth32 mm
-
Card widthmax. 55 mm
-
Card thickness0.8…1.2 mm
-
Height71 mm
-
Width71 mm
-
Conventional transformers1500 VA
-
Electronic transformers1500 W
-
Power consumption< 0.2 W
-
Colour of design lineanthracite
-
Surface appearancematt
-
Compact fluorescent lamps500 W
-
Fluorescent lamps in duo circuit1500 W
-
LEDilluminated with blue LED if hotel card is not inserted
-
230 V incandescent lamps and halogen lamps1500 W
-
Installation modewith spreader claws
-
Screw terminals (max.)2 x 2,5 mm²
-
Type of connectionwith screw-in lift terminals
-
Delay time incrementally adjustable0, 15, 30, 60 s
-
Settingwith potentiometer for incremental adjustment of delay time
-
Lightingfor illumination
-
Potential-freewith potential-free contact
-
ApplicationLight control ; Hotel application
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Operating temperature-5…50 °C
-
Storage/transport temperature-25…70 °C (storage at > 45°C reduces the service life)
-
Application, usageLight control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
-
Images
Images may be subject to copyright
Product Image 16409906
-
ProductNotice
Instruction manuals for 16409906
Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2014-05)
PDF785 KBInstruction manuals for 16409906
Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2020-11)
PDF905 KBInstruction manuals for 16409906
Manual for 1640xx-1641xx - Relay switch for hotel card (EN 2014-05)
PDF730 KB -
ProductECDeclaration
EU Declaration of conformity for 16409906
Declaration of Conformity
PDF307 KBEU Declaration of conformity for 16409906
Declaration of Conformity
PDF335 KB -
ProductROHS
Pollutant guidelines for 16409906
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 16409906
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com