Rocker 1G, Lens/Labelling Field, Anthra • 16286086 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Q.1 / Q.3 / Q.7
  • Rocker
  • Rocker 1-gang with lens/im­prints
  • 16286086
Image  16286086 of the product Hager | Hager Turkey
Image  16286086 of the product Hager | Hager Turkey

Rocker, lab. field, lens, Q.x, ant. velvety, lacq.

16286086

Image  16286086 of the product Hager | Hager Turkey
Image  16286086 of the product Hager | Hager Turkey
  • Berker Q.1 / Q.3 / Q.7

Rocker, lab. field, lens, Q.x, ant. velvety, lacq. 16286086

EAN
4011334380214
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Controls and indic­ators
  • Push-but­tons
    also for KNX applic­a­tions: push-but­ton, 1gang, and group push-but­ton, 1gang
  • Rocker switch/rocker push-button
    for rocker push-but­tons ; for change-over­/in­ter­me­diate switch
Mater­ials
  • Colour of design line
    anthra­cite
  • Material / work­man­ship
    lacquered
Install­a­tion, mounting
  • Install­a­tion mode
    clamp fastening
Equip­ment
  • Lighting
    for lighting and monit­oring circuit
Use cases
  • Applic­a­tion
    Light control
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling field
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    Lens
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Flush-­mounted wet-­room install­a­tion ; Light control ; KNX - oper­ating systems
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instruc­tions
  • Special note text
    The IP44 degree of protec­tion can only be achieved in conjunc­tion with the appro­priate neon, incan­des­cent or LED lamp unit, as well as a sealing set for switches/push-but­tons.
  • Inform­a­tion text
    For labelling with names, notes etc. Labelling field height designed for 6 mm P-touch strip.

Downloads

  • Images

    Images may be subject to copyright

    Image 16286086  | Hager

    Product Image 16286086

  • Declaration of conformity

    Image EU Declaration of conformity for 16286086  | Hager

    EU Declaration of conformity for 16286086

    Declaration of conformity International 2021-07-28

    PDF
    192 KB
  • RoHS report

    Image Pollutant guidelines for 16286086  | Hager

    Pollutant guidelines for 16286086

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 16286086  | Hager

    Pollutant guidelines for 16286086

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    5
  • 1
    16206046 - Rocker imprinted symbol for light, Q.x, ant. velvety, lacq.
    16206046
    Rocker imprinted symbol for light, Q.x, ant. velvety, lacq.
  • 2
    16206049 - Rocker imprinted symbol for light, Q.x, p. white velvety
    16206049
    Rocker imprinted symbol for light, Q.x, p. white velvety
  • 3
    16206044 - Rocker with imprinted symbol light, Q.x, aluminium velvety, lacquered
    16206044
    Rocker with imprinted symbol light, Q.x, aluminium velvety, lacquered
  • 4
    16206056 - Rocker imprinted symbol for bell, Q.x, ant. velvety, lacq.
    16206056
    Rocker imprinted symbol for bell, Q.x, ant. velvety, lacq.
  • 5
    16206059 - Rocker imprinted symbol for bell, Q.x, p. white velvety
    16206059
    Rocker imprinted symbol for bell, Q.x, p. white velvety

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group