Rocker imprinted symbol for bell, Q.x, p. white velvety 16206059
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Push-buttonsalso for KNX applications: push-button, 1gang, and group push-button, 1gang
-
Rocker switch/rocker push-buttonfor rocker push-buttons ; for change-over/intermediate switch
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearancevelvety
-
Installation modeclamp fastening
-
ApplicationLight control
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Application, usageFlush-mounted wet-room installation ; Light control ; KNX - operating systems
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with sealing set (order no. 10107100).
Downloads
-
Images
Images may be subject to copyright
Product Image 16206059
-
ProductECDeclaration
EU Declaration of conformity for 16206059
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 16206059
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 16206059
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com