Rocker with orange lense and imprint "0", Q.x, aluminium velvety, lacquered 16246084
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Push-buttonsalso for KNX applications: group push-button, 1gang
-
Rocker switch/rocker push-buttonfor multi-pole rocker switches
-
Colour of design linealuminium
-
Material / workmanshiplacquered
-
Surface appearancevelvety
-
Installation modeclamp fastening
-
Lightingfor lighting and monitoring circuit
-
ApplicationLight control
-
Differentiation characteristic 2 - Salesorange lens
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Application, usageLight control ; Flush-mounted wet-room installation ; KNX - operating systems
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
-
Special note textThe IP44 degree of protection can only be achieved in conjunction with the appropriate neon, incandescent or LED lamp unit, as well as a sealing set for switches/push-buttons.
Downloads
-
Images
Images may be subject to copyright
Product Image 16246084
-
ProductECDeclaration
EU Declaration of conformity for 16246084
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 16246084
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 16246084
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com