![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rocker, clearlens, R.1/R.3, p. white glossy 16212089
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Push-buttonsalso for KNX applications: push-button, 1gang, and group push-button, 1gang
-
Rocker switch/rocker push-buttonfor rocker push-buttons, for change-over/intermediate switch
-
Colour of design linepolar white
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialthermoplastic
-
Installation modeclamp fastening
-
Lightingfor lighting and monitoring circuit
-
ApplicationLight control
-
Differentiation characteristic 2 - Saleswith clear lens
-
Application, usageFlush-mounted wet-room installation, Light control
-
Main design lineBerker R.1/R.3/R.8
-
Secondary design line(s)Berker R.1, Berker R.3, Berker R.8
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with sealing set (order no. 10107700).
Downloads
-
Images
Images may be subject to copyright
Product Image 16212089
-
ProductECDeclaration
EU Declaration of conformity for 16212089
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 16212089
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 16212089
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com