Rocker imprinted symbol for light, clearlens, R.1/R.3, p. white glossy 16212079
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Push-buttonsalso for KNX applications: group push-button, 1gang
-
Rocker switch/rocker push-buttonfor change-over/intermediate switch ; for rocker push-buttons
-
Colour of labelling105,105,105
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Material for printingASA polar white
-
Installation modeclamp fastening
-
Shading parameterR1_biały
-
Laser parameterR1_weiß
-
Type of configurationLaserdruck
-
Lightingfor lighting and monitoring circuit
-
ApplicationLight control
-
Differentiation characteristic 2 - Saleswith clear lens
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Application, usageLight control ; Flush-mounted wet-room installation
-
Main design lineBerker R.1/R.3/R.8
-
Secondary design line(s)Berker R.1 ; Berker R.3 ; Berker R.8
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with sealing set (order no. 10107700).
Downloads
-
Images
Images may be subject to copyright
Product Image 16212079
-
ProductECDeclaration
EU Declaration of conformity for 16212079
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 16212079
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 16212079
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com