Rocker S.1/B.3/B.7 polar white, glossy • 16208989 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker B.3 / B.7
  • Rocker
  • Rocker 1-gang
  • 16208989
  • Berker B.3 / B.7

Rocker, S.1/B.3/B.7, p. white glossy 16208989

EAN
4011334277170
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Rocker, S.1/B.3/B.7, p. white glossy

16208989

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Controls and indic­ators
  • Push-but­tons
    also for KNX applic­a­tions: push-but­ton, 1gang, and group push-but­ton, 1gang
  • Rocker switch/rocker push-button
    for rocker push-but­tons ; for change-over­/in­ter­me­diate switch
Mater­ials
  • Colour of design line
    polar white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
Install­a­tion, mounting
  • Install­a­tion mode
    clamp fastening
Use cases
  • Applic­a­tion
    Light control
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Light control ; KNX - oper­ating systems
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Berker S.1 ; Berker B.3 ; Berker B.7

Downloads

  • Images

    Images may be subject to copyright

    Image 16208989  | Hager

    Product Image 16208989

  • Declaration of conformity

    Image EU Declaration of conformity for 16208989  | Hager

    EU Declaration of conformity for 16208989

    Declaration

    PDF
    244 KB
  • PEP document

    Image Product environmental profile for 16208989  | Hager

    Product environmental profile for 16208989

    PEP-Control element/cover plate for domestic switching devices-EN

    PDF
    55 MB
    Image Product environmental profile for 16208989  | Hager

    Product environmental profile for 16208989

    PDF
    394 KB
  • RoHS report

    Image Pollutant guidelines for 16208989  | Hager

    Pollutant guidelines for 16208989

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 16208989  | Hager

    Pollutant guidelines for 16208989

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    4
  • 1
    16201404 - Rocker, S.1/B.3/B.7, al., matt, lacq.
    16201404
    Rocker, S.1/B.3/B.7, al., matt, lacq.
  • 2
    16201606 - Rocker, S.1/B.3/B.7, ant., matt
    16201606
    Rocker, S.1/B.3/B.7, ant., matt
  • 3
    16201909 - Rocker, S.1/B.3/B.7, p. white, matt, plastic
    16201909
    Rocker, S.1/B.3/B.7, p. white, matt, plastic
  • 4
    16208982 - Rocker, S.1/B.3/B.7, white glossy
    16208982
    Rocker, S.1/B.3/B.7, white glossy

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group