Rocke S.1/B.3/B.7 polar white, ma • 16201909 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker B.3 / B.7
  • Rocker
  • Rocker 1-gang
  • 16201909
Image  16201909 of the product Hager | Hager Turkey
Image  16201909 of the product Hager | Hager Turkey
  • Berker B.3 / B.7

Rocker, S.1/B.3/B.7, p. white, matt, plastic 16201909

EAN
4011334222415
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Rocker, S.1/B.3/B.7, p. white, matt, plastic

16201909

Image  16201909 of the product Hager | Hager Turkey
Image  16201909 of the product Hager | Hager Turkey
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Controls and indic­ators
  • Push-but­tons
    also for KNX applic­a­tions: push-but­ton, 1gang, and group push-but­ton, 1gang
  • Rocker switch/rocker push-button
    for rocker push-but­tons ; for change-over­/in­ter­me­diate switch
Mater­ials
  • Colour of design line
    polar white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Install­a­tion mode
    clamp fastening
Use cases
  • Applic­a­tion
    Light control
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Light control ; KNX - oper­ating systems
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Berker S.1 ; Berker B.3 ; Berker B.7

Downloads

  • Images

    Images may be subject to copyright

    Image 16201909  | Hager

    Product Image 16201909

  • Declaration of conformity

    Image EU Declaration of conformity for 16201909  | Hager

    EU Declaration of conformity for 16201909

    Declaration of conformity International 2021-07-28

    PDF
    192 KB
  • PEP document

    Image Product environmental profile for 16201909  | Hager

    Product environmental profile for 16201909

    PEP-Control element/cover plate for domestic switching devices-EN

    PDF
    55 MB
    Image Product environmental profile for 16201909  | Hager

    Product environmental profile for 16201909

    PDF
    408 KB
    Image Product environmental profile for 16201909  | Hager

    Product environmental profile for 16201909

    PEP_Berker_16201909_EN_06032013

    PDF
    119 KB
  • RoHS report

    Image Pollutant guidelines for 16201909  | Hager

    Pollutant guidelines for 16201909

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 16201909  | Hager

    Pollutant guidelines for 16201909

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    4
  • 1
    16201404 - Rocker, S.1/B.3/B.7, al., matt, lacq.
    16201404
    Rocker, S.1/B.3/B.7, al., matt, lacq.
  • 2
    16201606 - Rocker, S.1/B.3/B.7, ant., matt
    16201606
    Rocker, S.1/B.3/B.7, ant., matt
  • 3
    16208982 - Rocker, S.1/B.3/B.7, white glossy
    16208982
    Rocker, S.1/B.3/B.7, white glossy
  • 4
    16208989 - Rocker, S.1/B.3/B.7, p. white glossy
    16208989
    Rocker, S.1/B.3/B.7, p. white glossy

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group