Rocker imprinted arrows symbol, Q.x, ant. velvety, lacq. 16206076
EAN
4011334379874
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: group push-button, 1gang
Materials
-
Colour of design lineanthracite
-
Material / workmanshiplacquered
Installation, mounting
-
Installation modeclamp fastening
Use cases
-
ApplicationBlind control
Identification
-
Application, usageKNX - operating systems ; Blind control
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instructions
-
Special note textthese marked articles (see symbol) are only suitable for the water-protected flush-mounted installation IP44 in conjunction with the corresponding seal, frame and contact protection box (imprint "IP44").
Downloads
-
Images
Images may be subject to copyright
Product Image 16206076
-
ProductECDeclaration
EU Declaration of conformity for 16206076
Declaration of conformity
PDF222 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com