14096084
EAN
4011334443131
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outletwith 45° oblique outlet
Materials
-
Colouraluminium
-
RAL colourRAL 9006 - White aluminium
-
Materialduroplastic
-
Surface appearancevelvety
Installation, mounting
-
Installation modefor screw fastening
Connection
-
Connector boxfor 2gang socket outlet, cat.3, cat.5e and cat.6{\sub A} iso
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Safety
-
Protection index IPIP20
Identification
-
Application, usageCommunication technology
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9
Instructions
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
-
Images
Images may be subject to copyright
Product Image 14096084
-
ProductROHS
Pollutant guidelines for 14096084
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 14096084
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com