![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Centre plate for FCC soc. out., S.1, white glossy 14078982
EAN
4011334280521
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outletwith 45° oblique outlet
Materials
-
Colour of design linewhite
-
Colourwhite
-
RAL colourRAL 1013 - Oyster white
-
Materialthermoplastic
Installation, mounting
-
Installation modefor screw fastening
Connection
-
Connector boxfor 1gang socket outlet, cat.3, cat.5e and cat.6{\sub A} iso, also for WLAN access points
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Safety
-
Protection index IPIP20
Identification
-
Application, usageCommunication technology
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1, Berker B.3, Berker B.7
Instructions
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
-
Images
Images may be subject to copyright
Product Image 14078982
-
ProductROHS
Pollutant guidelines for 14078982
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 14078982
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com