![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Centre plate 2 dust prot.sliders, lab.field, S.1/B.3/B.7, p.white matt plastic 11811909
EAN
4011334221241
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outletwith straight outlet
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
RAL colourRAL 9010 - Pure white
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modefor screw fastening
Equipment
-
Supporting plate / Supporting ringfor supporting plates with coloured mounting devices, 2gang, order no. 4541 ..and 454202 see Communication/Multimedia Technology
Use
-
Differentiation characteristic 1 - SalesLabelling field
Identification
-
Application, usageCommunication technology
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1, Berker B.3, Berker B.7
-
With imprintNo
Instructions
-
Information textLabelling field height arranged for P-touch strips 6 mm.
Downloads
-
Images
Images may be subject to copyright
Product Image 11811909
-
ProductECDeclaration
EU Declaration of conformity for 11811909
Declaration of conformity International 2021-09-02
PDF147 KB -
ProductEnvironmentProfile
Product environmental profile for 11811909
PDF415 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com