Frame 2gang vert., K.1, p. white glossy 13237009

EAN
4011334263197
Packaging
2 PCEs

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Support plate thick­ness
    max. 2 mm
  • Height
    151.5 mm
  • Width
    87 mm
Capa­city
  • Number of sockets
    2
Mater­ials
  • Colour of design line
    polar white
  • Colour
    polar­white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    ther­mo­plastic
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    clamp fastening
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker K.1
Instruc­tions
  • Special note text
    Only suit­able for splash-­pro­tected IP44 flush-­mounted install­a­tion when used in conjunc­tion with the corres­ponding sealing set.