Frame w/large cut-out - K1 PW • 13097009 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker K.1 / K.5
  • Berker K.1 frame
  • Polar white glossy
  • 13097009

Frame l. cut-out, K.1, p. white glossy

13097009

  • Berker K.1 / K.5

Frame l. cut-out, K.1, p. white glossy 13097009

EAN
4011334282846
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Controls and indic­ators
  • Push-button
    for KNX push-but­tons
Dimen­sions
  • Depth
    9.9 mm
  • Height
    136.3 mm
  • Width
    87 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Colour of design line
    polar white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical mounting ; clamp fastening
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker K.1

Downloads

  • Images

    Images may be subject to copyright

    Image 13097009  | Hager

    Product Image 13097009

  • Declaration of conformity

    Image EU Declaration of conformity for 13097009  | Hager

    EU Declaration of conformity for 13097009

    Declaration of conformity

    PDF
    229 KB
  • RoHS report

    Image Pollutant guidelines for 13097009  | Hager

    Pollutant guidelines for 13097009

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 13097009  | Hager

    Pollutant guidelines for 13097009

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    5
  • 1
    13137009 - Frame 1gang, K.1, p. white glossy
    13137009
    Frame 1gang, K.1, p. white glossy
  • 2
    13237009 - Frame 2gang vert., K.1, p. white glossy
    13237009
    Frame 2gang vert., K.1, p. white glossy
  • 3
    13337009 - Frame 3gang vert., K.1, p. white glossy
    13337009
    Frame 3gang vert., K.1, p. white glossy
  • 4
    13437009 - Frame 4gang vert., K.1, p. white glossy
    13437009
    Frame 4gang vert., K.1, p. white glossy
  • 5
    13537009 - Frame 5gang vert., K.1, p. white glossy
    13537009
    Frame 5gang vert., K.1, p. white glossy

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group