C/p w/setting knob for r/dimmer -S1/B PW • 11371909 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • Berker B.3 / B.7
          • Centre plate
          • for rotary dimmer incl. setting knob
          • 11371909
          Image  11371909 of the product Hager | Hager Turkey
          Image  11371909 of the product Hager | Hager Turkey
          • Berker B.3 / B.7

          Cen. plate f.rot. dimmer/ potentiometer, setting knob,S.1/B.3/B.7,p.wh.m.plas. 11371909

          EAN
          4011334221180
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          Cen. plate f.rot. dimmer/ potentiometer, setting knob,S.1/B.3/B.7,p.wh.m.plas.

          11371909

          Image  11371909 of the product Hager | Hager Turkey
          Image  11371909 of the product Hager | Hager Turkey
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Controls and indic­ators
          • Rotary dimmer / poten­tiometer / numeric setting
            For DALI rotary poten­tiometer ; for universal rotary dimmer exten­sion unit ; for elec­tronic rotary poten­tiometer ; For universal rotary dimmer (R, L, C) ; For Tronic rotary dimmer (R, C) ; For rotary dimmer (R, L) ; for rotary dimmer
          Dimen­sions
          • Axis dimen­sion Ø
            4 mm
          Mater­ials
          • Colour of design line
            polar white
          Install­a­tion, mounting
          • Install­a­tion mode
            for screw fastening
          Use
          • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
            with setting knob
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Light control
          • Main design line
            Berker S.1/B.3/B.7
          • Secondary design line(s)
            Berker S.1 ; Berker B.3 ; Berker B.7
          Instruc­tions
          • Special note text
            New! Thanks to design optim­isa­tions, items produced from 2018 onwards will be suit­able for splash-­pro­tected IP44 flush-­mounted install­a­tion in conjunc­tion with an S.1 cover plate (1, 2 or 3gang) and sealing set, order no. 1010 89 0.

          Downloads

          • Images

            Images may be subject to copyright

            Image 11371909  | Hager

            Product Image 11371909

          • PEP document

            Image Product environmental profile for 11371909  | Hager

            Product environmental profile for 11371909

            PEP-Control element/cover plate for domestic switching devices-EN

            PDF
            55 MB
            Image Product environmental profile for 11371909  | Hager

            Product environmental profile for 11371909

            PDF
            411 KB
          • RoHS report

            Image Pollutant guidelines for 11371909  | Hager

            Pollutant guidelines for 11371909

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 11371909  | Hager

            Pollutant guidelines for 11371909

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            4
          • 1
            11378982 - Centre plate for rot. dimmer/rot. potentiometer, setting knob, S.1, white glossy
            11378982
            Centre plate for rot. dimmer/rot. potentiometer, setting knob, S.1, white glossy
          • 2
            11378989 - Centre plate f.rot. dimmer/potentiometer, setting knob, S.1/B.3/B.7, p.white gl.
            11378989
            Centre plate f.rot. dimmer/potentiometer, setting knob, S.1/B.3/B.7, p.white gl.
          • 3
            11371404 - Centre plate f. rot. dimmer/potentiometer, setting knob, B.7, al. matt lacq.
            11371404
            Centre plate f. rot. dimmer/potentiometer, setting knob, B.7, al. matt lacq.
          • 4
            11371606 - Centre plate f. rot. dimmer/rot. potentiometer, setting knob, B.3/B.7, ant. matt
            11371606
            Centre plate f. rot. dimmer/rot. potentiometer, setting knob, B.3/B.7, ant. matt

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group