Centre plate f.rot. dimmer/potentiometer, setting knob, S.1/B.3/B.7, p.white gl. 11378989
EAN
4011334277132
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Rotary dimmer / potentiometer / numeric settingFor DALI rotary potentiometer ; for universal rotary dimmer extension unit ; for electronic rotary potentiometer ; For universal rotary dimmer (R, L, C) ; For Tronic rotary dimmer (R, C) ; For rotary dimmer (R, L) ; for rotary dimmer
Dimensions
-
Axis dimension Ø4 mm
Materials
-
Colour of design linepolar white
Installation, mounting
-
Installation modefor screw fastening
Use
-
Differentiation characteristic 2 - Saleswith setting knob
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageLight control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Instructions
-
Special note textNew! Thanks to design optimisations, items produced from 2018 onwards will be suitable for splash-protected IP44 flush-mounted installation in conjunction with an S.1 cover plate (1, 2 or 3gang) and sealing set, order no. 1010 89 0.
Downloads
-
Images
Images may be subject to copyright
Product Image 11378989
-
ProductROHS
Pollutant guidelines for 11378989
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 11378989
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com