Centre plate f. rot. dimmer/potentiometer, setting knob, K.1, ant. matt, lacq. 11357006
EAN
4011334298410
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Rotary dimmer / potentiometer / numeric settingFor DALI rotary potentiometer ; for universal rotary dimmer extension unit ; for electronic rotary potentiometer ; For universal rotary dimmer (R, L, C) ; For Tronic rotary dimmer (R, C) ; For rotary dimmer (R, L) ; for rotary dimmer
Dimensions
-
Axis dimension Ø4 mm
Materials
-
Colour of design lineanthracite
-
Material / workmanshiplacquered
Installation, mounting
-
Installation modefor screw fastening
Use
-
Differentiation characteristic 2 - Saleswith setting knob
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Application, usageFlush-mounted wet-room installation ; Light control
-
Main design lineBerker K.1
Instructions
-
Special note textthese marked articles (see symbol) are only suitable for the water-protected flush-mounted installation IP44 in conjunction with the corresponding seal, frame and contact protection box (imprint "IP44").
Downloads
-
Images
Images may be subject to copyright
Product Image 11357006
-
RoHS report
Pollutant guidelines for 11357006
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 11357006
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com