11357024
EAN
4011334298427
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Rotary dimmer / potentiometer / numeric settingFor DALI rotary potentiometer, for universal rotary dimmer extension unit, for electronic rotary potentiometer, For universal rotary dimmer (R, L, C), For Tronic rotary dimmer (R, C), For rotary dimmer (R, L), for rotary dimmer
Dimensions
-
Axis dimension Ø4 mm
Materials
-
Colouraluminium
-
Material / workmanshiplacquered
-
Materialthermoplastic
Installation, mounting
-
Installation modecentre plate for plug-in fixing
Use
-
Differentiation characteristic 2 - Saleswith setting knob
Identification
-
Main design lineBerker K.1
Instructions
-
Special note textthese marked articles (see symbol) are only suitable for the water-protected flush-mounted installation IP44 in conjunction with the corresponding seal, frame and contact protection box (imprint "IP44").
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com