FRAME 2GANG B.1 PW/ANTHRA • 10223406 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker B.3 / B.7
  • Berker B.7 frame
  • stain­less steel / anthra­cite, matt
  • 10223406
Image  10223406 of the product Hager | Hager Turkey
Image  10223406 of the product Hager | Hager Turkey

Frame 2gang hor., B.7, stainless steel, brushed

10223406

Image  10223406 of the product Hager | Hager Turkey
Image  10223406 of the product Hager | Hager Turkey
  • Berker B.3 / B.7

Frame 2gang hor., B.7, stainless steel, brushed 10223406

EAN
4011334282587
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    9.6 mm
  • Height
    95 mm
  • Width
    161 mm
Capa­city
  • Number of sockets
    2
Mater­ials
  • Colour of design line
    Stain­less steel
  • Material / work­man­ship
    brushed
  • Surface appear­ance
    matt
  • Material / surface
    hori­zont­ally brushed
  • Type of surface treat­ment
    Painted
Safety
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker B.7

Downloads

  • Images

    Images may be subject to copyright

    Image 10223406  | Hager

    Product Image 10223406

  • ProductECDeclaration

    Image EU Declaration of conformity for 10223406  | Hager

    EU Declaration of conformity for 10223406

    Declaration

    PDF
    253 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    5
  • 1
    10113406 - Frame 1gang B.7 stainless steel
    10113406
    Frame 1gang B.7 stainless steel
  • 2
    10113606 - Frame 1gang, B.7, stainless steel/ant. matt, metal brushed
    10113606
    Frame 1gang, B.7, stainless steel/ant. matt, metal brushed
  • 3
    10123416 - Frame 2gang vertical, Q.7, stainless steel brushed
    10123416
    Frame 2gang vertical, Q.7, stainless steel brushed
  • 4
    10123606 - Frame 2gang vert., B.7, stainless steel/ant. matt, metal brushed
    10123606
    Frame 2gang vert., B.7, stainless steel/ant. matt, metal brushed
  • 5
    10133606 - Frame 3gang vert., B.7, stainless steel/ant. matt, metal brushed
    10133606
    Frame 3gang vert., B.7, stainless steel/ant. matt, metal brushed

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group