![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Frame 2gang vertical, Q.7, stainless steel brushed 10123416
EAN
4011334329510
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth9.6 mm
-
Height161 mm
-
Width90 mm
Capacity
-
Number of sockets2
Materials
-
Colour of design lineStainless steel
-
Colourstainless steel optics
-
Material / workmanshipbrushed
-
Materialstainless steel
-
Surface appearancematt
-
Material / surfacehorizontally brushed
-
Type of surface treatmentbrushed
Installation, mounting
-
Installation modefor vertical mounting
Safety
-
Protection index IPIP20
Identification
-
Main design lineBerker B.7
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com