Frame, Anthracite Velvety, Lacquered 5-G • 10156086 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Q.1 / Q.3 / Q.7
  • Berker Q.1 frame
  • anthra­cite velvety, lacquered
  • 10156086
  • Berker Q.1 / Q.3 / Q.7

Frame 5gang, Q.1, ant. velvety, lacq. 10156086

EAN
4011334379331
Packaging
2 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Frame 5gang, Q.1, ant. velvety, lacq.

10156086

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Height
    80.5 mm
  • Width
    364.5 mm
Capa­city
  • Number of sockets
    5
Mater­ials
  • Colour of design line
    anthra­cite
  • Material / work­man­ship
    lacquered
  • Type of surface treat­ment
    Painted
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting ; clamp fastening
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.1
Instruc­tions
  • Special note text
    Only suit­able for splash-­pro­tected IP44 flush-­mounted install­a­tion when used in conjunc­tion with the corres­ponding sealing set.

Downloads

  • Images

    Images may be subject to copyright

    Image 10156086  | Hager

    Product Image 10156086

  • Declaration of conformity

    Image EU Declaration of conformity for 10156086  | Hager

    EU Declaration of conformity for 10156086

    Declaration of conformity International 2021-07-28

    PDF
    295 KB
  • RoHS report

    Image Pollutant guidelines for 10156086  | Hager

    Pollutant guidelines for 10156086

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 10156086  | Hager

    Pollutant guidelines for 10156086

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    5
  • 1
    10116045 - Contrast frame, 1gang Q.1 anthracite, velvety
    10116045
    Contrast frame, 1gang Q.1 anthracite, velvety
  • 2
    10116086 - Frame 1gang, Q.1, ant. velvety, lacq.
    10116086
    Frame 1gang, Q.1, ant. velvety, lacq.
  • 3
    10126086 - Frame 2gang, Q.1, ant. velvety, lacq.
    10126086
    Frame 2gang, Q.1, ant. velvety, lacq.
  • 4
    10136086 - Frame 3gang, Q.1, ant. velvety, lacq.
    10136086
    Frame 3gang, Q.1, ant. velvety, lacq.
  • 5
    10146086 - Frame 4gang, Q.1, ant. velvety, lacq.
    10146086
    Frame 4gang, Q.1, ant. velvety, lacq.

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group