![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Frame 3gang, Q.1, ant. velvety, lacq. 10136086
EAN
4011334379232
Packaging
2 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth9.9 mm
-
Height80.5 mm
-
Width222.5 mm
Capacity
-
Number of sockets3
Materials
-
Colour of design lineanthracite
-
Colourcharcoal
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Material / workmanshiplacquered
-
Materialduroplastic
-
Surface appearancevelvety
-
Type of surface treatmentPainted
Installation, mounting
-
Installation modefor vertical and horizontal mounting ; clamp fastening
Safety
-
Protection index IPIP20
Identification
-
Main design lineBerker Q.1
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with the corresponding sealing set.
Downloads
-
Images
Images may be subject to copyright
Product Image 10136086
-
ProductECDeclaration
EU Declaration of conformity for 10136086
Declaration of conformity International 2021-07-28
PDF295 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com