Frame, Label, Anthracite, 2Gang Vertical • 10126016 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Q.1 / Q.3 / Q.7
  • Berker Q.1 frame
  • anthra­cite velvety, lacquered
  • 10126016

Frame 2gang vert., lab. field, Q.1, ant. velvety, lacq.

10126016

  • Berker Q.1 / Q.3 / Q.7

Frame 2gang vert., lab. field, Q.1, ant. velvety, lacq. 10126016

EAN
4011334379140
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Height
    151.5 mm
  • Width
    80.5 mm
Capa­city
  • Number of sockets
    2
Mater­ials
  • Colour of design line
    anthra­cite
  • Material / work­man­ship
    lacquered
  • Type of surface treat­ment
    Painted
Install­a­tion, mounting
  • Install­a­tion mode
    clamp fastening ; for vertical mounting
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling field
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.1
Instruc­tions
  • Inform­a­tion text
    Labelling field height arranged for P-touch strips 6 mm.

Downloads

  • Images

    Images may be subject to copyright

    Image 10126016  | Hager

    Product Image 10126016

  • Declaration of conformity

    Image EU Declaration of conformity for 10126016  | Hager

    EU Declaration of conformity for 10126016

    Declaration of conformity International 2021-07-28

    PDF
    295 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    5
  • 1
    10116045 - Contrast frame, 1gang Q.1 anthracite, velvety
    10116045
    Contrast frame, 1gang Q.1 anthracite, velvety
  • 2
    10116086 - Frame 1gang, Q.1, ant. velvety, lacq.
    10116086
    Frame 1gang, Q.1, ant. velvety, lacq.
  • 3
    10126086 - Frame 2gang, Q.1, ant. velvety, lacq.
    10126086
    Frame 2gang, Q.1, ant. velvety, lacq.
  • 4
    10136086 - Frame 3gang, Q.1, ant. velvety, lacq.
    10136086
    Frame 3gang, Q.1, ant. velvety, lacq.
  • 5
    10146086 - Frame 4gang, Q.1, ant. velvety, lacq.
    10146086
    Frame 4gang, Q.1, ant. velvety, lacq.

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group