R.1 Rahmen Slate/black 2gang • 10122384 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

    Menu
    • Products
    • Solutions
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
      • Solutions
      • Energy distribution
        New h3+ MCCB
        Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
        Discover
      • Cable management
        New h3+ MCCB
        Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
        Discover
      • Conn­ected homes
        New h3+ MCCB
        Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
        Discover
      • Energy management
        New h3+ MCCB
        Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
        Discover
      • Room solution
        New h3+ MCCB
        Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
        Discover
      • Wiring acce­s­s­ories
        New h3+ MCCB
        Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
        Discover
      • See All
    • Inspiration and knowledge
      Learning
      We'll support you thro­ught your learning journey
      Visit
      • Inspiration and knowledge
      • Documentation
        Learning
        We'll support you thro­ught your learning journey
        Visit
      • Learning
        Learning
        We'll support you thro­ught your learning journey
        Visit
      • References
        Learning
        We'll support you thro­ught your learning journey
        Visit
      • See All
    • Support
      Contact
      We are ready to support you with your projects and requests.
      Get support
      • Support
      • Contact us
        Contact
        We are ready to support you with your projects and requests.
        Get support
      • FAQ
        Contact
        We are ready to support you with your projects and requests.
        Get support
      • Closest partner
        Contact
        We are ready to support you with your projects and requests.
        Get support
      • See All
    • About us
      Sustainability
      Our path towards a more sustain­able future
      More info
      • About us
      • Sustainability
        Sustainability
        Our path towards a more sustain­able future
        More info
      • News
        Sustainability
        Our path towards a more sustain­able future
        More info
      • Social media presence
        Sustainability
        Our path towards a more sustain­able future
        More info
      • See All
    • See all the categories
    Account
    • Catalog
    • Wiring Accessories and Building Auto­ma­tion
    • European Stand­ards Wiring Accessories
    • Berker R.1 / R.3 / R.8
    • Berker R.1 frame
    • slate / black
    • 10122384
    Image  10122384 of the product Hager | Hager Turkey
    Image  10122384 of the product Hager | Hager Turkey

    Frame 2gang, R.1, ant./black glossy, natural slate

    10122384

    Image  10122384 of the product Hager | Hager Turkey
    Image  10122384 of the product Hager | Hager Turkey
    • Berker R.1 / R.3 / R.8

    Frame 2gang, R.1, ant./black glossy, natural slate 10122384

    EAN
    4011334412793
    Packaging
    1 Piece

    You have to log in with your myHager profile to see prices and to order.

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    • Technical properties
    • Documentations
    • Accessories
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Depth
      9.9 mm
    • Height
      152.2 mm
    • Width
      81.2 mm
    Capa­city
    • Number of sockets
      2
    Mater­ials
    • Design lines special colours
      anthra­cite/­black
    • Material / work­man­ship
      natural slate
    • Material / surface
      natural material that under­scores the indi­vidual char­acter by means of developed struc­tures and different material thick­nesses and colour schemes ; natural, untreated surface struc­ture ; Slate is a natural material and may there­fore show vari­ations in colour and struc­ture.
    Install­a­tion, mounting
    • Install­a­tion mode
      for vertical and hori­zontal mounting ; clamp fastening
    Safety
    • REACH conform
      Yes
    • RoHS conform
      Yes
    Iden­ti­fic­a­tion
    • Main design line
      Berker R.1
    Instruc­tions
    • Special note text
      The colour of surface material can change when exposed to UV radi­ation. ; Caution! Natural product made from open-pored mater­ial, which is sens­itive to grease and dirt. ; Caution! Install­a­tion only possible on a flat surface. Tighten screws of the covers only by hand.
    • Inform­a­tion text
      Not suit­able for water­-­pro­tec­ted, flush-­mounted install­a­tion IP44.

    Downloads

    • Images

      Images may be subject to copyright

      Image 10122384  | Hager

      Product Image 10122384

    • Declaration of conformity

      Image EU Declaration of conformity for 10122384  | Hager

      EU Declaration of conformity for 10122384

      Declaration of conformity International 2021-07-28

      PDF
      295 KB
    • RoHS report

      Image Pollutant guidelines for 10122384  | Hager

      Pollutant guidelines for 10122384

      REACH-declaration 2023-10-20 (english)

      PDF
      32 KB
      Image Pollutant guidelines for 10122384  | Hager

      Pollutant guidelines for 10122384

      RoHS-declaration 2023-10-20 (english)

      PDF
      33 KB
    More documentation
    • To have the REACH certificate for this product,

      please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

    Accessories optional

    See more

    Discover more of this product range

      2
    • 1
      10112384 - Frame 1gang, R.1, ant./black glossy, natural slate
      10112384
      Frame 1gang, R.1, ant./black glossy, natural slate
    • 2
      10132384 - Frame 3gang, R.1, ant./black glossy, natural slate
      10132384
      Frame 3gang, R.1, ant./black glossy, natural slate

    Products and solutions

    • Products catalogue
    • Wiring accessories
    • Building automation
    • Energy distribution
    • Energy management
    • Cable management
    • References projects

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability

    © 2023 Ha­ger Group