R.1 Rahmen Slate/black 1gang • 10112384 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker R.1 / R.3 / R.8
  • Berker R.1 frame
  • slate / black
  • 10112384

Frame 1gang, R.1, ant./black glossy, natural slate

10112384

  • Berker R.1 / R.3 / R.8

Frame 1gang, R.1, ant./black glossy, natural slate 10112384

EAN
4011334412779
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Height
    81.2 mm
  • Width
    81.2 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Design lines special colours
    anthra­cite/­black
  • Material / work­man­ship
    natural slate
  • Material / surface
    natural material that under­scores the indi­vidual char­acter by means of developed struc­tures and different material thick­nesses and colour schemes ; natural, untreated surface struc­ture ; Slate is a natural material and may there­fore show vari­ations in colour and struc­ture.
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting ; clamp fastening
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker R.1
Instruc­tions
  • Special note text
    The colour of surface material can change when exposed to UV radi­ation. ; Caution! Natural product made from open-pored mater­ial, which is sens­itive to grease and dirt. ; Caution! Install­a­tion only possible on a flat surface. Tighten screws of the covers only by hand.
  • Inform­a­tion text
    Not suit­able for water­-­pro­tec­ted, flush-­mounted install­a­tion IP44.

Downloads

  • Images

    Images may be subject to copyright

    Image 10112384  | Hager

    Product Image 10112384

  • ProductECDeclaration

    Image EU Declaration of conformity for 10112384  | Hager

    EU Declaration of conformity for 10112384

    Declaration of conformity International 2021-07-28

    PDF
    295 KB
  • ProductROHS

    Image Pollutant guidelines for 10112384  | Hager

    Pollutant guidelines for 10112384

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 10112384  | Hager

    Pollutant guidelines for 10112384

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    2
  • 1
    10122384 - Frame 2gang, R.1, ant./black glossy, natural slate
    10122384
    Frame 2gang, R.1, ant./black glossy, natural slate
  • 2
    10132384 - Frame 3gang, R.1, ant./black glossy, natural slate
    10132384
    Frame 3gang, R.1, ant./black glossy, natural slate

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group