R.1 Frame Oak/polarwhite 2gang • 10122359 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker R.1 / R.3 / R.8
  • Berker R.1 frame
  • smoked oak / polar white
  • 10122359

Frame 2gang, R.1, oak/p. white glossy, stained wood

10122359

  • Berker R.1 / R.3 / R.8

Frame 2gang, R.1, oak/p. white glossy, stained wood 10122359

EAN
4011334413080
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Height
    152.2 mm
  • Width
    81.2 mm
Capa­city
  • Number of sockets
    2
Mater­ials
  • Design lines special colours
    oak/­polar white
  • Material / work­man­ship
    stained wood
  • Material / surface
    natural material that under­scores the indi­vidual char­acter by means of different grains and colour struc­tures ; stained on bog oak ; Wood is a natural material and may there­fore show vari­ations in colour and struc­ture.
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting ; clamp fastening
Iden­ti­fic­a­tion
  • Main design line
    Berker R.1
Instruc­tions
  • Special note text
    The shape of surface mater­ials can change during changes in temper­ature and humidity and its colour can change when exposed to UV radi­ation.
  • Inform­a­tion text
    Not suit­able for water­-­pro­tec­ted, flush-­mounted install­a­tion IP44.

Downloads

  • Images

    Images may be subject to copyright

    Image 10122359  | Hager

    Product Image 10122359

  • Declaration of conformity

    Image EU Declaration of conformity for 10122359  | Hager

    EU Declaration of conformity for 10122359

    Declaration of conformity International 2021-07-28

    PDF
    295 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    4
  • 1
    10112359 - Frame 1gang, R.1, oak/p. white glossy, stained wood
    10112359
    Frame 1gang, R.1, oak/p. white glossy, stained wood
  • 2
    10132359 - Frame 3gang, R.1, oak/p. white glossy, stained wood
    10132359
    Frame 3gang, R.1, oak/p. white glossy, stained wood
  • 3
    10142359 - Frame 4gang, R.1, oak/p. white glossy, stained wood
    10142359
    Frame 4gang, R.1, oak/p. white glossy, stained wood
  • 4
    10152359 - Frame 5gang, R.1, oak/p. white glossy, stained wood
    10152359
    Frame 5gang, R.1, oak/p. white glossy, stained wood

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group