Frame 3gang, R.1, oak/p. white glossy, stained wood 10132359
EAN
4011334413103
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth9.9 mm
-
Height223.2 mm
-
Width81.2 mm
Capacity
-
Number of sockets3
Materials
-
Design lines special coloursoak/polar white
-
Colouroak
-
Colourdark brown
-
RAL colourRAL 8017 - Chocolate brown
-
Material / workmanshipstained wood
-
MaterialOak
-
Surface appearanceglossy
-
Material / surfacenatural material that underscores the individual character by means of different grains and colour structures ; stained on bog oak ; Wood is a natural material and may therefore show variations in colour and structure.
-
Type of surface treatmentNot applicable
Installation, mounting
-
Installation modefor vertical and horizontal mounting ; clamp fastening
Safety
-
Protection index IPIP20
Identification
-
Main design lineBerker R.1
Instructions
-
Special note textThe shape of surface materials can change during changes in temperature and humidity and its colour can change when exposed to UV radiation.
-
Information textNot suitable for water-protected, flush-mounted installation IP44.
Downloads
-
Images
Images may be subject to copyright
Product Image 10132359
-
ProductECDeclaration
EU Declaration of conformity for 10132359
Declaration of conformity International 2021-07-28
PDF295 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com