BLANK PLATE W.CENTRE PLAT • 10098919 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker B.3 / B.7
  • Centre plate
  • Blank plate
  • 10098919
Image  10098919 of the product Hager | Hager Turkey
Image  10098919 of the product Hager | Hager Turkey

Blind plug centre plate, screw-on, S.1/B.3/B.7, p. white glossy

10098919

Image  10098919 of the product Hager | Hager Turkey
Image  10098919 of the product Hager | Hager Turkey
  • Berker B.3 / B.7

Blind plug centre plate, screw-on, S.1/B.3/B.7, p. white glossy 10098919

EAN
4011334276814
Packaging
20 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Func­tions
  • Relay
    space-saving for relays, etc.
Cover, door
  • Cover
    with cover plug for screw fitting
Mater­ials
  • Colour of design line
    polar white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
Install­a­tion, mounting
  • Cut-out
    for custom­ised cut-outs or holes when installing special solu­tions
  • Install­a­tion mode
    for screw fastening
Equip­ment
  • Supporting plate / Supporting ring
    on supporting plate with large cut-out
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Iden­ti­fic­a­tion
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Berker S.1 ; Berker B.3 ; Berker B.7
Instruc­tions
  • Special note text
    Only suit­able for splash-­pro­tected IP44 flush-­mounted install­a­tion when used in conjunc­tion with 1-, 2- or 3gang frame and the corres­ponding sealing (order no. 1010890..).

Downloads

  • Images

    Images may be subject to copyright

    Image 10098919  | Hager

    Product Image 10098919

  • ProductECDeclaration

    Image EU Declaration of conformity for 10098919  | Hager

    EU Declaration of conformity for 10098919

    EU Declaration of conformity

    PDF
    292 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for 10098919  | Hager

    Product environmental profile for 10098919

    PDF
    459 KB
    Image Product environmental profile for 10098919  | Hager

    Product environmental profile for 10098919

    PDF
    400 KB
  • ProductROHS

    Image Pollutant guidelines for 10098919  | Hager

    Pollutant guidelines for 10098919

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 10098919  | Hager

    Pollutant guidelines for 10098919

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    10091404 - Blind plug centre plate, B.7, al., matt, lacq.
    10091404
    Blind plug centre plate, B.7, al., matt, lacq.
  • 2
    10091606 - Blind plug centre plate, B.3/B.7, ant., matt
    10091606
    Blind plug centre plate, B.3/B.7, ant., matt
  • 3
    10091909 - Blind plug centre plate, S.1/B.3/B.7, p. white, matt, plastic
    10091909
    Blind plug centre plate, S.1/B.3/B.7, p. white, matt, plastic
  • 4
    10091919 - Blind plug centre plate, screw-on, S.1/B.3/B.7, p. white, matt, plastic
    10091919
    Blind plug centre plate, screw-on, S.1/B.3/B.7, p. white, matt, plastic
  • 5
    10098982 - Blind plugwithCentre plate, S.1, white glossy
    10098982
    Blind plugwithCentre plate, S.1, white glossy

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group