Surface Mount Frame, Black Glossy • 100101 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Serie 1930 / Glass / R.classic
  • Surface install­a­tion
  • Serie 1930 - surface mounting frame
  • 100101

Frame 1gang surface-mtd, surface-mtd, black glossy

100101

  • Berker Serie 1930 / Glass / R.classic

Frame 1gang surface-mtd, surface-mtd, black glossy 100101

EAN
4011334214885
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    36 mm
  • Inser­tion depth
    33.5 mm
  • Height
    86 mm
  • Width
    88 mm
Mater­ials
  • Colour inde­pendent of design lines
    black
  • Type of surface treat­ment
    untreated
Cable
  • Wire
    with line and duct entry
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Iden­ti­fic­a­tion
  • Main design line
    Surface-­mounted accessories
Instruc­tions
  • Inform­a­tion text
    For matching pipe lead-ins and replace­ment for cable and duct entries, refer to the chapter Dry surface-­mounted install­a­tion.

Downloads

  • Images

    Images may be subject to copyright

    Image 100101  | Hager

    Product Image 100101

  • Declaration of conformity

    Image EU Declaration of conformity for 100101  | Hager

    EU Declaration of conformity for 100101

    Declaration

    PDF
    231 KB
  • RoHS report

    Image Pollutant guidelines for 100101  | Hager

    Pollutant guidelines for 100101

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 100101  | Hager

    Pollutant guidelines for 100101

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    1
  • 1
    100109 - Frame 1gang surface-mtd, surface-mtd, polar white glossy
    100109
    Frame 1gang surface-mtd, surface-mtd, polar white glossy

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group