Product catalogue | Hager Turkey

Find the right producthere in the e-catalog

Most popular products

5
1
3315391909 - USB socket outlet
3315391909
USB socket outlet
2
EER503 - Presence/motion detector 360° flush-mounted NO contact detection Ø20m
EER503
Presence/motion detector 360° flush-mounted NO contact detection Ø20m
3
TXD505 - Motion detector corridor KNX 360° flush-mounted detection 5x20m
TXD505
Motion detector corridor KNX 360° flush-mounted detection 5x20m
4
HXA054H - UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)
HXA054H
UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)
5
HAB404 - Load break switch 4P 40A
HAB404
Load break switch 4P 40A

Need help?We are here for you!

We are happy to support you anytime.

Contact us

Ready to order?Find your closest Hager partner!

Discover our strong network of partners.

Find a partner