The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switch ranges - design
  • Wiring accessories gallery
  • gallery - frames
  • WXP4508
  • Switch ranges - design

Plate gallery 8 modules enteraxe 71mm antique alu material WXP4508

EAN
3250617197687
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Plate gallery 8 modules enteraxe 71mm antique alu material

WXP4508

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Control element/­cover plate for domestic switching devices 2 products available
  • Illu­min­a­tion insert for domestic switching devices 1 products available
  • Inform­a­tion light signal for domestic switching devices 1 products available

Complete your system

  • Control element/­cover plate for domestic switching devices
  • Illu­min­a­tion insert for domestic switching devices
  • Inform­a­tion light signal for domestic switching devices
  • WXD010N

    Rocker for switch gallery 1 module night

    0.00 €  / *
  • WXD010B

    Rocker for switch gallery 1 module pure-white

    0.00 €  / *
  • WXA692

    Lamp for switch gallery 230V white

    0.00 €  / *
  • WXF601

    Indicator gallery red et green 2 modules

    0.00 €  / *

Technical properties

Capa­city
  • Number of gangs
    1
Mater­ials
  • Colour
    Aluminium
  • RAL code
    7048
  • Surface finish
    Matt
  • Material
    Aluminium, Polycar­bonate (PC)
  • Treat­ment
    Brushed
Dimen­sions
  • Height
    87.70 mm
  • Width
    235 mm
  • Depth
    9.30 mm
  • Number of units hori­zontal
    1
  • Number of units vertical
    1
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protec­tion (IP) class
    IP21
  • Impact resist­ance IK
    IK05

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

REACh-SVHC free Yes

Certifications and documents

PEP-Decorative frame for switch & socket-EN
PDF
35,41 MB
Hager REACH declaration WXP4508
PDF
Hager RoHS report WXP4508
PDF

Downloads

  • Image WXP4508  | Hager

    Product Image WXP4508

  • Product datasheet

    Image Hager Product data sheet WXP4508  | Hager

    Hager Product data sheet WXP4508

    Plate gallery 8 modules enteraxe 71mm antique alu material

    PDF
  • Product certificate

    Image Product certificate en-GB 2023-02-14  | Hager

    Product certificate en-GB 2023-02-14

    Product certificate en-GB 2024-03-19

    PDF
    967,62 kB
  • Declaration of conformity

    Image Declaration of conformity International 2022-03-02  | Hager

    Declaration of conformity International 2022-03-02

    PDF
    99,87 kB
    Image dc24-0011  | Hager

    dc24-0011

    Declaration of conformity en-GB 2024-05-28

    PDF
    364,74 kB
More documentation

Discover more of this product range

    5
  • 1
    WXP0812 - Plate gallery plastic plastic 2 gang horizontal 71mm peacock
    WXP0812
    Plate gallery plastic plastic 2 gang horizontal 71mm peacock
  • 2
    WXP0902 - Plate gallery plastic plastic 1 gang taupe
    WXP0902
    Plate gallery plastic plastic 1 gang taupe
  • 3
    WXP0814 - Plate gallery plastic plastic 4 gang horizontal 71mm peacock
    WXP0814
    Plate gallery plastic plastic 4 gang horizontal 71mm peacock
  • 4
    WXP0904 - Plate gallery plastic plastic 4 modules enteraxe 71mm taupe
    WXP0904
    Plate gallery plastic plastic 4 modules enteraxe 71mm taupe
  • 5
    WXP0808 - Plate gallery plastic plastic 8 modules enteraxe 71mm peacock
    WXP0808
    Plate gallery plastic plastic 8 modules enteraxe 71mm peacock

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability