The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Wiring accessories gallery
    • gallery - frames
    • WXP2212
    EAN
    3250617195973
    Packaging
    1 Piece
    • gallery - frames

    Plate gallery 2 gang horizontal 71mm bronze leaf WXP2212

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Material
    Metal, Polycarbonate (PC), Plastic
    Metal, Polycarbonate (PC), Plastic
    Polycarbonate (PC)
    Polycarbonate (PC)
    Product colour - Bronze
    Bronze
    Bronze
    Stainless steel
    Stainless steel
    Number of gangs
    1
    1
    2
    2
    3
    3
    4
    4

    Plate gallery 2 gang horizontal 71mm bronze leaf

    WXP2212

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WXA450
    WXA450
    Frame gallery 2 modules
    Add to a list
    Add to a list
    WXA450G
    WXA450G
    Frame gallery 2 modules with claws
    Add to a list
    Add to a list

    Optional accessories

    • Illu­min­a­tion insert for domestic switching devices 4 products available
    • Centre piece for switch or push button 2 products available
    • Inform­a­tion light signal for domestic switching devices 1 products available

    Compatible products

    • Referenced by 3 products available

    Complete your system

    • Illu­min­a­tion insert for domestic switching devices
    • Centre piece for switch or push button
    • Inform­a­tion light signal for domestic switching devices
    • WXA012

      Lamp gallery for plate 2P 230V pure-white

      €0.00  / *
    • WXA011

      Lamp gallery for plate 1P 12/24V AC/DC pure-white

      €0.00  / *
    • WXA010

      Lamp gallery for plate 1P 230V pure-white

      €0.00  / *
    • WXA692

      Lamp for switch gallery 230V white

      €0.00  / *
    • WXD010N

      Rocker for switch gallery 1 module night

      €0.00  / *
    • WXD010B

      Rocker for switch gallery 1 module pure-white

      €0.00  / *
    • WXF601

      Indicator gallery red et green 2 modules

      €0.00  / *

    Referenced by

    • WXA012

      Lamp gallery for plate 2P 230V pure-white

      €0.00  / *
    • WXA450

      Frame gallery 2 modules

      €0.00  / *
    • WXA450G

      Frame gallery 2 modules with claws

      €0.00  / *

    Technical properties

    Capa­city
    • Number of gangs
      2
    Mater­ials
    • Colour
      Bronze
    • RAL code
      3012
    • Surface finish
      Matt
    • Material
      Metal, Polycar­bonate (PC), Plastic
    • Treat­ment
      Brushed
    Dimen­sions
    • Height
      88 mm
    • Width
      163 mm
    • Depth
      9.30 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    • Impact resist­ance IK
      IK05

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP-Decorative frame for switch & socket-EN
    PDF
    35,41 MB
    REACH declaration WXP2212
    PDF
    RoHS report WXP2212
    PDF

    Downloads

    • Image WXP2212  | Hager

      Product Image WXP2212

    • Product datasheet

      Image Hager Product data sheet WXP2212  | Hager

      Hager Product data sheet WXP2212

      Plate gallery 2 gang horizontal 71mm bronze leaf

      PDF
    • Product certificate

      Image Product certificate en-GB 2023-02-14  | Hager

      Product certificate en-GB 2023-02-14

      Product certificate en-GB 2024-03-19

      PDF
      967,62 kB
    • Declaration of conformity

      Image Declaration of conformity International 2022-03-02  | Hager

      Declaration of conformity International 2022-03-02

      PDF
      99,87 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager

      Declaration of conformity en-GB 2026-08-24

      PDF
      454,28 kB
      Image dc24-0011  | Hager

      dc24-0011

      Declaration of conformity en-GB 2024-05-28

      PDF
      364,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXP5012 - Plate gallery 2 gang horizontal 71mm mirror glass material
      WXP5012
      Plate gallery 2 gang horizontal 71mm mirror glass material
    • 2
      WXP5004 - Plate gallery 4 modules enteraxe 71mm mirror glass material
      WXP5004
      Plate gallery 4 modules enteraxe 71mm mirror glass material
    • 3
      WXP4108 - Plate gallery 8 modules enteraxe 71mm midnight glass material
      WXP4108
      Plate gallery 8 modules enteraxe 71mm midnight glass material
    • 4
      WXP4413 - Plate gallery 3 gang horizontal 71mm dark rock material
      WXP4413
      Plate gallery 3 gang horizontal 71mm dark rock material
    • 5
      WXP4406 - Plate gallery 6 modules enteraxe 57mm dark rock material
      WXP4406
      Plate gallery 6 modules enteraxe 57mm dark rock material

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability