The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Building manage­ment system KNX
  • System devices
  • Power supplies
  • TXA112
  • Building manage­ment system KNX

Power supply 30V DC 640 mA TXA112

EAN
3250616049444
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Power supply 30V DC 640 mA

TXA112

  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Capa­city
  • Number of modules
    4
Connectivity
  • With bus system KNX radio
    No
  • Type of connec­tion
    quick­con­nect
Elec­tric current
  • Output current
    640 mA
Voltage
  • Output voltage
    28 - 32 V
Connec­tion
  • Cross-sec­tion flex­ible conductor
    0.75 - 2.5 mm²
  • Cross-sec­tion rigid conductor
    0.75 - 2.5 mm²
Use condi­tions
  • Oper­ating temper­ature
    -5 - 45 °C
Frequency
  • Frequency
    50 - 60 Hz
Power supply
  • Supply voltage
    230 V AC

Downloads

  • Image TXA112  | Hager

    Product Image TXA112

  • Product datasheet

    Image Hager Product data sheet TXA112  | Hager

    Hager Product data sheet TXA112

    Power supply 30V DC 640 mA

    PDF
  • Installation manual

    Image Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pt-PT, sv-SE 2013-04-10  | Hager

    Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pt-PT, sv-SE 2013-04-10

    PDF
    599,00 kB
  • KNX product database

    Image Logiciel d'application ETS du TXA112  | Hager

    Logiciel d'application ETS du TXA112

    KNX product database fr-FR, de-DE 2023-08-25

    VD2
    3,34 kB
More documentation

Discover more of this product range

    5
  • 1
    TGA200 - Power supply 24 V DC 1A
    TGA200
    Power supply 24 V DC 1A
  • 2
    TXA111 - Power supply 30V DC 320 mA
    TXA111
    Power supply 30V DC 320 mA
  • 3
    TXA114 - Power supply 1x 30V DC + 1x 24V DC
    TXA114
    Power supply 1x 30V DC + 1x 24V DC
  • 4
    TXA114 - Power supply 1x 30V DC KNX + 1x 24V DC
    TXA114
    Power supply 1x 30V DC KNX + 1x 24V DC
  • 5
    TXA112 - Power supply 30V DC 640 mA
    TXA112
    Power supply 30V DC 640 mA

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability