The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and protective devices
    • Circuit breaker and switches
    • Moulded case circuit breakers
    • HNF981H
    EAN
    3250613349912
    Packaging
    1 Piece
    • Moulded case circuit breakers

    Moulded Case Circuit Breaker h1600 4P 50kA 1250A LSI HNF981H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h1600 4P 50kA 1250A LSI

    HNF981H

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Motor oper­ator 1 products available

    Complete your system

    • Motor oper­ator
    • HXF042H

      Motor operator H1250-H1600 200-230VAC

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      1,250 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
      100 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      100 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415 V AC IEC 60947-2
      50 kA
    • Breaking capa­city on 1-pole for AC 230 V IEC 60947-2
      60 kA
    • Breaking capa­city on 1-pole for AC 400 V IEC 60947-2
      9 kA
    Archi­tec­ture
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Toggle
    • Device construc­tion type
      Fixed built-in
    Capa­city
    • Number of modules
      16
    Trip­ping
    • Response time when opening
      10 ms
    Settings
    • Magnetic protec­tion knob setting xIN
      2.5, 5, 10
    • Range of magnetic adjust­ment
      7000 A, 8750 A, 11200 A, 14000 A, 15000 A, 15000 A, 15000 A
    • Thermal protec­tion knob setting xIN
      0.4, 0.5, 0.63, 0.8, 0.9, 0.95, 1
    • Adjust­ment range short-term delayed short-­cir­cuit release
      0 - 0 A
    Frequency
    • Frequency
      50 - 60 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque
      65 - 65 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Voltage
    • Rated impulse with­stand voltage Uimp
      8,000 V
    • Rated insu­la­tion voltage Ui
      800 V
    • Rated oper­a­tional voltage Ue
      220 - 690 V
    Func­tions
    • Trip unit
      LSI
    Main elec­trical attrib­utes
    • Magnetic protec­tion trip time
      100 - 200 ms
    Power
    • Power dissip­a­tion at IN
      187.50 W
    • Power loss per pole at In
      62.50 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      1,000
    • Number of mech­an­ical oper­a­tions
      4,000
    Equip­ment
    • Number of auxil­iary contacts as change-over contact
      0
    • Number of auxil­iary contacts as normally closed contact
      0
    • Number of auxil­iary contacts as normally open contact
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 70 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      3x 240 mm²
    • Cross-sec­tion rigid conductor
      3x 240 mm²
    • Connect­or/plug type
      Terminal
    Controls and indic­ators
    • Motor drive integ­rated
      No
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    Power supply
    • Posi­tion power supply
      Bidirec­tional

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HNF981H
    PDF
    RoHS report HNF981H
    PDF

    Downloads

    • Image HNF981H  | Hager

      Product Image HNF981H

    • Product datasheet

      Image Hager Product data sheet HNF981H  | Hager

      Hager Product data sheet HNF981H

      Moulded Case Circuit Breaker h1600 4P 50kA 1250A LSI

      PDF
    • Installation manual

      Image Installation manual International 2021-06-07  | Hager

      Installation manual International 2021-06-07

      PDF
      3,62 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-06-23

      PDF
      287,24 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      265,34 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HNE800H - Moulded Case Circuit Breaker h1000 3P 50kA 800A LSI
      HNE800H
      Moulded Case Circuit Breaker h1000 3P 50kA 800A LSI
    • 2
      HNB251U - Moulded Case Circuit Breaker X250 4P 40kA 250A TM
      HNB251U
      Moulded Case Circuit Breaker X250 4P 40kA 250A TM
    • 3
      HHA017Z - Moulded Case Circuit Breaker x160 4P 25kA 16A
      HHA017Z
      Moulded Case Circuit Breaker x160 4P 25kA 16A
    • 4
      HNB200U - Moulded Case Circuit Breaker X250 3P 40kA 200A TM
      HNB200U
      Moulded Case Circuit Breaker X250 3P 40kA 200A TM
    • 5
      HNB201U - Moulded Case Circuit Breaker X250 4P 40kA 200A TM
      HNB201U
      Moulded Case Circuit Breaker X250 4P 40kA 200A TM

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability