The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switches and protective devices
  • Circuit breaker and switches
  • Moulded case circuit breakers
  • HNE971H
  • Switches and protective devices

Moulded Case Circuit Breaker h1000 4P 50kA 1000A LSI HNE971H

EAN
3250613349769
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Moulded Case Circuit Breaker h1000 4P 50kA 1000A LSI

HNE971H

  • Accessories
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Motor oper­ator 1 products available

Complete your system

  • Motor oper­ator
  • HXE042H

    Motor operator H800-H1000 100-240VAC

    0.00 €  / *

Technical properties

Elec­tric current
  • Rated current
    1,000 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
    85 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
    75 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
    50 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415 V AC IEC 60947-2
    50 kA
  • Breaking capa­city on 1-pole for AC 230 V IEC 60947-2
    45 kA
  • Breaking capa­city on 1-pole for AC 400 V IEC 60947-2
    9 kA
Archi­tec­ture
  • Number of poles
    4
  • Control/­op­er­a­tion element
    Toggle
  • Device construc­tion type
    Fixed built-in
Capa­city
  • Number of modules
    16
Trip­ping
  • Response time when opening
    10 ms
Settings
  • Magnetic protec­tion knob setting xIN
    2.5, 5, 8
  • Range of magnetic adjust­ment
    5600 A, 7000 A, 8820 A, 10000 A, 10000 A, 10000 A, 10000 A
  • Thermal protec­tion knob setting xIN
    0.4, 0.5, 0.63, 0.8, 0.9, 0.95, 1
  • Adjust­ment range short-term delayed short-­cir­cuit release
    0 - 0 A
Frequency
  • Frequency
    50 - 60 Hz
Install­a­tion, mounting
  • Nominal tight­ening torque
    65 - 65 Nm
  • Mount­ing-/­Con­nec­tion Posi­tion
    Front
Voltage
  • Rated impulse with­stand voltage Uimp
    8,000 V
  • Rated insu­la­tion voltage Ui
    800 V
  • Rated oper­a­tional voltage Ue
    220 - 690 V
Func­tions
  • Trip unit
    LSI
Main elec­trical attrib­utes
  • Magnetic protec­tion trip time
    100 - 200 ms
Power
  • Total power loss under IN
    186 W
  • Power loss per pole at In
    62 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    1,000
  • Number of mech­an­ical oper­a­tions
    4,000
Equip­ment
  • Number of auxil­iary contacts as change-over contact
    0
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of auxil­iary contacts as normally open contact
    0
Safety
  • Ingress Protec­tion (IP) class
    IP4X
Use condi­tions
  • Oper­ating temper­ature
    -25 - 70 °C
Connec­tion
  • Cross-sec­tion flex­ible conductor
    2x 240 mm²
  • Cross-sec­tion rigid conductor
    2x 240 mm²
  • Connect­or/plug type
    Terminal
Controls and indic­ators
  • Motor drive integ­rated
    No
Compat­ib­ility
  • Suit­able for DIN Rail
    No
Power supply
  • Posi­tion power supply
    Bidirec­tional

Downloads

  • Image HNE971H  | Hager

    Product Image HNE971H

  • Product datasheet

    Image Hager Product data sheet HNE971H  | Hager

    Hager Product data sheet HNE971H

    Moulded Case Circuit Breaker h1000 4P 50kA 1000A LSI

    PDF
  • Installation manual

    Image Installation manual International 2021-06-16  | Hager

    Installation manual International 2021-06-16

    PDF
    7,89 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-06-23

    PDF
    285,31 kB
More documentation

Discover more of this product range

    5
  • 1
    HNE801H - Moulded Case Circuit Breaker h1000 4P 50kA 800A LSI
    HNE801H
    Moulded Case Circuit Breaker h1000 4P 50kA 800A LSI
  • 2
    HHA026U - Moulded Case Circuit Breaker x160 4P 25kA 25A
    HHA026U
    Moulded Case Circuit Breaker x160 4P 25kA 25A
  • 3
    HHA101Z - Moulded Case Circuit Breaker x160 4P 25kA 100A
    HHA101Z
    Moulded Case Circuit Breaker x160 4P 25kA 100A
  • 4
    HHA160Z - Moulded Case Circuit Breaker X160 3P 25kA 160A
    HHA160Z
    Moulded Case Circuit Breaker X160 3P 25kA 160A
  • 5
    HHA161Z - Moulded Case Circuit Breaker x160 4P 25kA 160A
    HHA161Z
    Moulded Case Circuit Breaker x160 4P 25kA 160A

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability