The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A and multi­media boards
    • vega D
    • FU52DN
    EAN
    3250612710744
    Packaging
    1 Piece
    • vega D

    Enclosure, NewVegaD, 987x550x150mm, 120 modules, flush-mounted, distribution FU52DN

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosure, NewVegaD, 987x550x150mm, 120 modules, flush-mounted, distribution

    FU52DN

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Door/­op­er­ating panel 2 products available

    Complete your system

    • Door/­op­er­ating panel
    • FD52TN

      Glazed door, NewVegaD, 850x500mm, for 5-rows enclosure

      €0.00  / *
    • FD52PN

      Plain door, NewVegaD, 850x500mm, for 5-rows enclosure

      €0.00  / *

    Technical properties

    Connec­tion
    • Number of conduit inlets
      4
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current IN
      160 A
    Equip­ment
    • Number of rails
      5
    • Number of rows
      5
    • Number of section in width
      2
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      No
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      120
    Dimen­sions
    • Height
      987 mm
    • Width
      600 mm
    • Depth
      150 mm
    • Built-in width
      550 mm
    • Built-in depth
      110 mm
    • Number of width units
      24
    Cover, door
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Metal, Plastic
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Without lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Encl., NewVegaD, 900x550x193mm, 120 mod. (English)
    PDF
    472,28 kB
    REACH declaration FU52DN
    PDF
    RoHS report FU52DN
    PDF

    Downloads

    • Image FU52DN  | Hager

      Product Image FU52DN

    • Product datasheet

      Image Hager Product data sheet FU52DN  | Hager

      Hager Product data sheet FU52DN

      Enclosure, NewVegaD, 987x550x150mm, 120 modules, flush-mounted, distribution

      PDF
    • Installation manual

      Image Mounting instruction for VegaD FU flush enclosure  | Hager

      Mounting instruction for VegaD FU flush enclosure

      Flush / door / internal system / accessories mounting

      PDF
      11,99 MB
    • Handbook

      Image Technical manual for New VegaD enclosures  | Hager

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (FR)

      PDF
      11,49 MB
      Image Technical manual for New VegaD enclosures  | Hager

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (EN)

      PDF
      11,76 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-11

      PDF
      190,72 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      FD42TN - Glazed door, NewVegaD, 700x500mm, for 4-rows enclosure
      FD42TN
      Glazed door, NewVegaD, 700x500mm, for 4-rows enclosure
    • 2
      FD52DN - Enclosure, NewVegaD, 900x550x193mm, 120 modules, surface-mounted, distribution
      FD52DN
      Enclosure, NewVegaD, 900x550x193mm, 120 modules, surface-mounted, distribution
    • 3
      FU72DN - Enclosure, NewVegaD, 1287x550x150mm, 168 modules, flush-mounted, distribution
      FU72DN
      Enclosure, NewVegaD, 1287x550x150mm, 168 modules, flush-mounted, distribution
    • 4
      FD72DN - Enclosure, NewVegaD, 1200x550x193mm, 168 modules, surface-mounted, distribution
      FD72DN
      Enclosure, NewVegaD, 1200x550x193mm, 168 modules, surface-mounted, distribution
    • 5
      FD72TN - Glazed door, NewVegaD, 1150x500mm, for 7-rows enclosure
      FD72TN
      Glazed door, NewVegaD, 1150x500mm, for 7-rows enclosure

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability