The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • FU22GN
    EAN
    3250612710959
    Packaging
    1 Piece

    Enclosure, NewVegaD, 537x550x182mm, 48 modules, flush-mounted, empty FU22GN

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosure, NewVegaD, 537x550x182mm, 48 modules, flush-mounted, empty

    FU22GN

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Door/­op­er­ating panel 2 products available
    • Cover for distri­bu­tion board 2 products available
    • Mounting plate for distri­bu­tion board 3 products available

    Complete your system

    • Door/­op­er­ating panel
    • Cover for distri­bu­tion board
    • Mounting plate for distri­bu­tion board
    • FD22TN

      Glazed door, NewVegaD, 400x500mm, for 2-rows enclosure

      €0.00  / *
    • FD22PN

      Plain door, NewVegaD, 400x500mm, for 2-rows enclosure

      €0.00  / *
    • FD00C3

      Cover, NewVegaD, 300x500mm, plain+slotted

      €0.00  / *
    • FD00C2

      Cover, NewVegaD, 300x500mm, plain

      €0.00  / *
    • FD00M2

      Mounting plate, NewVegaD, 300x440x2mm, for mounting rail upright

      €0.00  / *
    • FD00M3

      Perforated plate, NewVegaD, 150x440x1, 2mm, for mounting rail upright

      €0.00  / *
    • FD00M1

      Perforated plate, NewVegaD, 225x440x1, 2mm, for mounting rail upright

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      537 mm
    • Width
      600 mm
    • Depth
      182 mm
    • Thick­ness of side­wall
      1 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    Equip­ment
    • Number of section in width
      2
    • Number of flange plate open­ings
      2
    • Number of rows
      2
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010
    • Treat­ment
      Powder coated
    • Material
      Metal, Plastic
    Cover, door
    • Number of cabinet doors
      0
    • Door/­cover is trans­parent
      No
    Elec­tric current
    • Rated current
      160 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration FU22GN
    PDF
    RoHS report FU22GN
    PDF

    Downloads

    • Image FU22GN  | Hager

      Product Image FU22GN

    • Product datasheet

      Image Hager Product data sheet FU22GN  | Hager

      Hager Product data sheet FU22GN

      Enclosure, NewVegaD, 537x550x182mm, 48 modules, flush-mounted, empty

      PDF
    • Installation manual

      Image Installation manual International 2020-01-01  | Hager

      Installation manual International 2020-01-01

      PDF
      11,99 MB
    • Handbook

      Image Handbook en-GB 2023-07-07  | Hager

      Handbook en-GB 2023-07-07

      PDF
      11,76 MB
      Image Handbook fr-FR 2023-09-11  | Hager

      Handbook fr-FR 2023-09-11

      PDF
      11,49 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-11

      PDF
      190,72 kB
    More documentation

    Spare part

    See more

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability