The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • FD00C3
    EAN
    3250617860680
    Packaging
    1 Piece

    Cover, NewVegaD, 300x500mm,plain+slotted FD00C3

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cover, NewVegaD, 300x500mm,plain+slotted

    FD00C3

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      300 mm
    • Width
      500 mm
    • Depth
      30 mm
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010
    • Trans­parent
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Encl., NewVegaD, 900x550x193mm, 120 mod. (English)
    PDF
    472,28 kB
    REACH declaration FD00C3
    PDF
    RoHS report FD00C3
    PDF

    Downloads

    • Image FD00C3  | Hager

      Product Image FD00C3

    • Product datasheet

      Image Hager Product data sheet FD00C3  | Hager

      Hager Product data sheet FD00C3

      Cover, NewVegaD, 300x500mm,plain+slotted

      PDF
    • Handbook

      Image Handbook en-GB 2022-10-10  | Hager

      Handbook en-GB 2022-10-10

      PDF
      24,05 MB
      Image Technical manual for New VegaD enclosures  | Hager

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (FR)

      PDF
      11,49 MB
      Image Technical manual for New VegaD enclosures  | Hager

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (EN)

      PDF
      11,76 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-11

      PDF
      190,72 kB
    More documentation

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability