The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A and multi­media boards
    • vega D
    • FD62PN
    EAN
    3250612513086
    Packaging
    1 Piece
    • vega D

    Plain door, NewVegaD, 1000x500mm, for 6-rows enclosure FD62PN

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Plain door, NewVegaD, 1000x500mm, for 6-rows enclosure

    FD62PN

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      1,000 mm
    • Width
      500 mm
    • Depth
      35 mm
    Cover, door
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Material
      Steel
    • Treat­ment
      Powder coated
    Safety
    • Ingress Protec­tion (IP) class
      IP41
    Equip­ment
    • Number of keys
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FD62PN
    PDF
    RoHS report FD62PN
    PDF

    Downloads

    • Image FD62PN  | Hager

      Product Image FD62PN

    • Product datasheet

      Image Hager Product data sheet FD62PN  | Hager

      Hager Product data sheet FD62PN

      Plain door, NewVegaD, 1000x500mm, for 6-rows enclosure

      PDF
    • Handbook

      Image Handbook en-GB 2022-10-10  | Hager

      Handbook en-GB 2022-10-10

      PDF
      24,05 MB
      Image Technical manual for New VegaD enclosures  | Hager

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (FR)

      PDF
      11,49 MB
      Image Technical manual for New VegaD enclosures  | Hager

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (EN)

      PDF
      11,76 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-11

      PDF
      190,72 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FD72PN - Plain door, NewVegaD, 1150x500mm, for 7-rows enclosure
      FD72PN
      Plain door, NewVegaD, 1150x500mm, for 7-rows enclosure
    • 2
      FD52PN - Plain door, NewVegaD, 850x500mm, for 5-rows enclosure
      FD52PN
      Plain door, NewVegaD, 850x500mm, for 5-rows enclosure
    • 3
      FD62DN - Enclosure, NewVegaD, 1050x550x193mm, 144 modules, surface-mounted, distribution
      FD62DN
      Enclosure, NewVegaD, 1050x550x193mm, 144 modules, surface-mounted, distribution
    • 4
      FD72DN - Enclosure, NewVegaD, 1200x550x193mm, 168 modules, surface-mounted, distribution
      FD72DN
      Enclosure, NewVegaD, 1200x550x193mm, 168 modules, surface-mounted, distribution
    • 5
      FD62TN - Glazed door, NewVegaD, 1000x500mm, for 6-rows enclosure
      FD62TN
      Glazed door, NewVegaD, 1000x500mm, for 6-rows enclosure

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability