The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • DIN rail-­mounted devices
  • Switching and signalling devices
  • Power contactor
  • EW070_C
  • DIN rail-­mounted devices
  • Switches and protective devices

Industrial contactor 72A-AC3 / coil 220V 50-60Hz EW070_C

EAN
3250612237470
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Industrial contactor 72A-AC3 / coil 220V 50-60Hz

EW070_C

  • Accessories
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Auxil­iary device for distri­bu­tion board devices 3 products available

Complete your system

  • Auxil­iary device for distri­bu­tion board devices
  • EWA001

    Auxiliairy contact 1a1b (1N0+1NC)

    0.00 €  / *
  • EWA006

    Auxiliairy contact 3a1b (3NO+NC)

    0.00 €  / *
  • EWA007

    Auxiliairy contact 2a2b (2NO+2NC)

    0.00 €  / *

Technical properties

Archi­tec­ture
  • Type of pole
    3P
Voltage
  • Rated oper­a­tional voltage Ue
    660 - 660 V
  • Command voltage AC
    220 - 220 V
  • Command voltage DC
    0 - 0 V
  • Rated insu­la­tion voltage Ui
    660 V
Elec­tric current
  • Rated oper­a­tional current Ie under 3P 220 - 230 V AC3 according to IEC 60947 - 4
    75 A
  • Accept­able current rating AC3
    72 A
  • Rated oper­a­tional current Ie under 3P 380 - 400 V AC AC3 according to IEC 60947 - 4
    72 A
Dimen­sions
  • Depth
    123 mm
Frequency
  • Frequency
    50 - 60 Hz
Power
  • Rated oper­a­tional power for 3P under 220 - 230 V AC AC3 according to IEC 60947 - 4
    22 kW
Endur­ance
  • Number of mech­an­ical oper­a­tions
    5,000,000
  • Elec­tric endur­ance in number of cycles
    500,000
Connec­tion
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    10 - 35 mm²
  • Cross-sec­tion of input and output with screws, for massive conductors
    10 - 35 mm²
Equip­ment
  • Number of auxil­iary contacts as normally open contact
    2
  • Number of auxil­iary contacts as normally closed contact
    2
  • Number of NO contacts
    3
  • Number of NC contacts
    0
Use condi­tions
  • Oper­ating temper­ature
    -20 - 55 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C

Downloads

  • Product datasheet

    Image Hager Product data sheet EW070_C  | Hager

    Hager Product data sheet EW070_C

    Industrial contactor 72A-AC3 / coil 220V 50-60Hz

    PDF
  • Installation manual

    Image Contacteurs EW  | Hager

    Contacteurs EW

    Installation manual International 2008-01-09

    PDF
    233,27 kB
More documentation

Discover more of this product range

    5
  • 1
    EW016_C - Industrial contactor 16A-AC3 / coil 220V 50-60Hz
    EW016_C
    Industrial contactor 16A-AC3 / coil 220V 50-60Hz
  • 2
    EW007_C - Industrial contactor  7A-AC3 / coil 220V 50-60Hz
    EW007_C
    Industrial contactor 7A-AC3 / coil 220V 50-60Hz
  • 3
    EW070_C - Industrial contactor 72A-AC3 / coil 220V 50-60Hz
    EW070_C
    Industrial contactor 72A-AC3 / coil 220V 50-60Hz
  • 4
    EW016_C - Industrial contactor 16A-AC3 / coil 220V 50-60Hz
    EW016_C
    Industrial contactor 16A-AC3 / coil 220V 50-60Hz
  • 5
    EW007_C - Industrial contactor  7A-AC3 / coil 220V 50-60Hz
    EW007_C
    Industrial contactor 7A-AC3 / coil 220V 50-60Hz

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability