The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • DIN rail-­mounted devices
  • Switching and signalling devices
  • Power contactor
  • EW007_C
  • Power contactor
  • Power contactor
  • See more

Industrial contactor 7A-AC3 / coil 220V 50-60Hz EW007_C

EAN
3250612237357
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Industrial contactor 7A-AC3 / coil 220V 50-60Hz

EW007_C

  • Accessories
  • Technical properties
  • Documentations
  • More products

Complete your system

Optional accessories

  • Auxil­iary device for distri­bu­tion board devices 3 products available

Complete your system

  • Auxil­iary device for distri­bu­tion board devices
  • EWA001

    Auxiliairy contact 1a1b (1N0+1NC)

    0.00 €  / *
  • EWA007

    Auxiliairy contact 2a2b (2NO+2NC)

    0.00 €  / *
  • EWA006

    Auxiliairy contact 3a1b (3NO+NC)

    0.00 €  / *

Technical properties

Archi­tec­ture
  • Type of pole
    3P
Voltage
  • Rated oper­a­tional voltage Ue
    690 - 690 V
  • Command voltage AC
    220 - 220 V
  • Command voltage DC
    0 - 0 V
  • Rated insu­la­tion voltage Ui
    1,000 V
Elec­tric current
  • Rated oper­a­tional current Ie under 3P 220 - 230 V AC3 according to IEC 60947 - 4
    11.50 A
  • Accept­able current rating AC3
    11 A
  • Rated oper­a­tional current Ie under 3P 380 - 400 V AC AC3 according to IEC 60947 - 4
    11 A
Dimen­sions
  • Depth
    82 mm
Frequency
  • Frequency
    50 - 60 Hz
Power
  • Rated oper­a­tional power for 3P under 220 - 230 V AC AC3 according to IEC 60947 - 4
    2.50 kW
Endur­ance
  • Number of mech­an­ical oper­a­tions
    5,000,000
  • Elec­tric endur­ance in number of cycles
    500,000
Connectivity
  • Type of connec­tion
    Screw terminal
Connec­tion
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 6 mm²
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 6 mm²
Equip­ment
  • Number of auxil­iary contacts as normally open contact
    1
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of NO contacts
    3
  • Number of NC contacts
    0
Use condi­tions
  • Oper­ating temper­ature
    -20 - 55 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C

Downloads

  • Image EW007_C  | Hager

    Product Image EW007_C

  • Installation manual

    Image Contacteurs EW  | Hager

    Contacteurs EW

    Installation manual International 2008-01-09

    PDF
    233,27 kB
More documentation

Discover more of this product range

    5
  • 1
    EW007_C - Industrial contactor  7A-AC3 / coil 220V 50-60Hz
    EW007_C
    Industrial contactor 7A-AC3 / coil 220V 50-60Hz
  • 2
    EW009_C - Industrial contactor 9A-AC3 / coil 220V 50-60Hz
    EW009_C
    Industrial contactor 9A-AC3 / coil 220V 50-60Hz
  • 3
    EW150_C - Industrial contactor 147A-AC3 / coil 220V 50-60Hz
    EW150_C
    Industrial contactor 147A-AC3 / coil 220V 50-60Hz
  • 4
    EW020_C - Industrial contactor 22A-AC3 / coil 220V 50-60Hz
    EW020_C
    Industrial contactor 22A-AC3 / coil 220V 50-60Hz
  • 5
    EW040_C - Industrial contactor 40A-AC3 / coil 220V 50-60Hz
    EW040_C
    Industrial contactor 40A-AC3 / coil 220V 50-60Hz

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability