Weekly time switch 1 channel, 3 modules with reserve EHN171
EAN
3250617201094
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Equipment
-
Number of channels1
Frequency
-
Frequency50 - 60 Hz
Power
-
Power consumption during operation0.50 W
-
230 V incandescent and halogen lamp1,100 W
-
Power incandescent lamp900 - 900 W
-
Power loss at full load1 W
Functions
-
Number of function channels1
Connection
-
Number of contacts1
-
Cross-section flexible conductor0.5 - 6 mm²
-
Cross-section rigid conductor0.5 - 6 mm²
Use conditions
-
Operating temperature-10 - +55 °C
Capacity
-
Number of modules3
Dimensions
-
Height90 mm
-
Width54 mm
-
Depth60 mm
Texts
-
Switch modeChange-over contact
-
Installation modeFor mounting on DIN rail
-
Type of connectionWith screw terminals
Electric current
-
Max. power (cos phi 0,6)4 A
Endurance
-
Electrical durability at nominal load in AC1 in operating cycles50,000
Voltage
-
Rated operational voltage Ue230 - 240 V
Settings
-
Programme cyclesProgramme cycles: 1 x 7 days
-
Shortest switching time2 h
Lighting
-
LED lamp power180 W
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet EHN171
Weekly time switch 1 channel, 3 modules with reserve
PDF -
Installation manual
Installation manual en-GB, es-ES, fr-FR, de-DE, pt-PT 2023-02-21
PDF3,50 MB -
Manual
Manual it-IT, it-CH 2023-10-17
PDF2,62 MB -
Declaration of conformity
Declaration of conformity International 2023-04-27
PDF314,21 kB
Declaration of conformity International 2023-04-27
PDF270,56 kB
More documentation