Daily time switch 1 channel, 1 module with reserve EHN011
EAN
3250617201063
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Equipment
-
Number of channels1
Frequency
-
Frequency50 - 60 Hz
Power
-
Power consumption during operation0.50 W
-
230 V incandescent and halogen lamp1,000 W
-
Power incandescent lamp1,000 - 1,000 W
-
Power loss at full load1 W
Functions
-
Number of function channels1
Connection
-
Number of contacts1
-
Cross-section flexible conductor1 - 6 mm²
-
Cross-section rigid conductor1 - 6 mm²
Use conditions
-
Operating temperature-10 - +50 °C
Capacity
-
Number of modules1
Dimensions
-
Height90 mm
-
Width17.5 mm
-
Depth60 mm
Texts
-
Switch modeNO contact
-
Installation modeFor mounting on DIN rail
-
Type of connectionWith screw terminals
Electric current
-
Max. power (cos phi 0,6)3 A
Endurance
-
Electrical durability at nominal load in AC1 in operating cycles50,000
Voltage
-
Rated operational voltage Ue230 - 240 V
Settings
-
Programme cyclesProgramme cycle: 24 hours
-
Shortest switching time15 min
Lighting
-
LED lamp power300 W
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet EHN011
Daily time switch 1 channel, 1 module with reserve
PDF -
Installation manual
Installation manual en-GB, es-ES, fr-FR, de-DE, pt-PT 2023-02-21
PDF2,43 MB -
Declaration of conformity
Declaration of conformity International 2023-06-26
PDF270,47 kB
Declaration of conformity International 2023-06-26
PDF314,46 kB
More documentation