The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Motion and pres­ence detectors and klik
    • Indoor and outdoor detectors
    • Wall detectors
    • EE870
    EAN
    3250612258703
    Packaging
    1 Piece
    • Wall detectors

    IP55 Motion Detector Comfort 220/360° White EE870

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    IP55 Motion Detector Comfort 220/360° White

    EE870

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Detec­tion
    • Detec­tion angle
      220 - 360
    • Type of sensor
      Move­ment detector
    • Detec­tion angle hori­zontal
      360 - 360
    Settings
    • Time delay
      5 S - 30 Min
    • Response sens­it­ivity adjustable
      Yes
    • Switch off delay time
      0
    • Switch on delay time
      0
    Lighting
    • Response bright­ness adjustable
      5 - 1,000 lx
    • LED lamp power
      400 W
    • Photo­cell sens­it­ivity
      5 - 1,000 lx
    Connec­tion
    • Connect­or/plug type
      Prism clamp
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Width
      91 mm
    • Built-in depth
      0
    • Recom­mended install­a­tion height
      2.50 - 2.50 m
    • Install­a­tion height
      2 - 4 m
    • Diameter
      0
    • Built-in diameter
      0
    Power
    • 230 V incan­des­cent and halogen lamp
      2,300 W
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 55 °C
    Mater­ials
    • Colour
      White
    • RAL code
      9010
    • Material
      Plastic
    • Surface finish
      Matt
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    Equip­ment
    • C load
      Yes
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Suit­able for outdoor usage
      Yes
    • Ceiling mounting possible
      Yes
    Texts
    • Func­tion
      Pres­ence simu­la­tion, Can be used as a single unit, main device or exten­sion unit
    • Oper­ating mode
      With 2 oper­ating modes: time- and light-de­pendent switch on or pulse mode
    • Type of connec­tion
      With screw terminals
    Power supply
    • Supply voltage
      230 V AC
    Reach distance
    • Max. trans­mis­sion range front­ally
      16 m
    • Max. trans­mis­sion range side­ways
      10 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Motion detector infrared 360°, IP55, wall mounted, white (English)
    PDF
    390,39 kB
    REACH declaration EE870
    PDF
    Hager RoHS report EE870
    PDF

    Downloads

    • Image EE870  | Hager

      Product Image EE870

    • Product datasheet

      Image Hager Product data sheet EE870  | Hager

      Hager Product data sheet EE870

      IP55 Motion Detector Comfort 220/360° White

      PDF
    • Installation manual

      Image Détecteur de mouvement confort 220° 360°  | Hager

      Détecteur de mouvement confort 220° 360°

      Installation manual en-GB, nl-NL 2013-12-20

      PDF
      2,98 MB
      Image Installation manual en-GB, es-ES, fr-FR, de-DE, nl-NL, nn-NO, pt-PT, sv-SE 2017-03-14  | Hager

      Installation manual en-GB, es-ES, fr-FR, de-DE, nl-NL, nn-NO, pt-PT, sv-SE 2017-03-14

      PDF
      1,77 MB
    • Product data sheet

      Image Technical data sheet for motion detector comfort 220º/360º  | Hager

      Technical data sheet for motion detector comfort 220º/360º

      Product data sheet en-GB 2016-10-03

      PDF
      426,11 kB
    • Declaration of conformity

      Image *  | Hager

      *

      Declaration of conformity International 2022-06-30

      PDF
      154,33 kB
    More documentation

    Discover more of this product range

      5
    • 1
      85341139 - Motion det. 1.1 m, R.1/R.3/1930/R.cl., p. white glossy
      85341139
      Motion det. 1.1 m, R.1/R.3/1930/R.cl., p. white glossy
    • 2
      85342273 - IR motion detector comfort 2.2 m, K.5, stainless steel matt, lacquered
      85342273
      IR motion detector comfort 2.2 m, K.5, stainless steel matt, lacquered
    • 3
      85342277 - IR motion det. comf 2.2 m, K.5, al., matt, lacq.
      85342277
      IR motion det. comf 2.2 m, K.5, al., matt, lacq.
    • 4
      85342239 - IR motion detector comfort 2.2 m, R.1/R.3/1930/R.classic, polar white glossy
      85342239
      IR motion detector comfort 2.2 m, R.1/R.3/1930/R.classic, polar white glossy
    • 5
      85341131 - Motion det. 1.1 m, R.1/R.3/1930/R.cl., black glossy
      85341131
      Motion det. 1.1 m, R.1/R.3/1930/R.cl., black glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability