The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Motion and pres­ence detectors and klik
    • Indoor and outdoor detectors
    • Wall detectors
    • EE840
    EAN
    3250612258406
    Packaging
    1 Piece
    • Wall detectors

    Motion detector 360° white EE840

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Motion detector 360° white

    EE840

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Detec­tion
    • Detec­tion angle
      360 - 360
    • Type of sensor
      Move­ment detector
    • Detec­tion angle hori­zontal
      360 - 360
    Settings
    • Time delay
      5 S - 15 Min
    • Response sens­it­ivity adjustable
      Yes
    • Switch off delay time
      0
    • Switch on delay time
      0
    Lighting
    • Response bright­ness adjustable
      5 - 1,000 lx
    • LED lamp power
      400 W
    • Photo­cell sens­it­ivity
      5 - 1,000 lx
    Connec­tion
    • Connect­or/plug type
      Prism clamp
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Width
      91 mm
    • Built-in depth
      0
    • Recom­mended install­a­tion height
      2.50 - 2.50 m
    • Install­a­tion height
      2.50 - 2.50 m
    • Diameter
      0
    • Built-in diameter
      0
    Power
    • 230 V incan­des­cent and halogen lamp
      1,500 W
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 55 °C
    Mater­ials
    • Colour
      White
    • RAL code
      9010
    • Material
      Plastic
    • Surface finish
      Matt
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    Equip­ment
    • C load
      Yes
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Suit­able for outdoor usage
      Yes
    • Ceiling mounting possible
      Yes
    Texts
    • Func­tion
      Can be used as a single unit, main device or exten­sion unit
    • Oper­ating mode
      With 2 oper­ating modes: time- and light-de­pendent switch on or pulse mode
    • Install­a­tion mode
      For wall and ceiling mount­ing, corner install­a­tion with adapter
    • Type of connec­tion
      With screw terminals
    Power supply
    • Supply voltage
      230 V +10%/-15%
    Reach distance
    • Max. trans­mis­sion range front­ally
      12 m
    • Max. trans­mis­sion range side­ways
      6 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Motion detector infrared 360°, IP55, wall mounted, white (English)
    PDF
    390,39 kB
    REACH declaration EE840
    PDF
    RoHS report EE840
    PDF

    Downloads

    • Image EE840  | Hager

      Product Image EE840

    • Product datasheet

      Image Hager Product data sheet EE840  | Hager

      Hager Product data sheet EE840

      Motion detector 360° white

      PDF
    • Installation manual

      Image Détecteurs de mouvement confort 360°  | Hager

      Détecteurs de mouvement confort 360°

      Installation manual en-GB, nl-NL 2013-12-20

      PDF
      3,21 MB
      Image Installation manual en-GB, es-ES, fr-FR, de-DE, nl-NL, nn-NO, pt-PT, sv-SE 2017-03-14  | Hager

      Installation manual en-GB, es-ES, fr-FR, de-DE, nl-NL, nn-NO, pt-PT, sv-SE 2017-03-14

      PDF
      1,77 MB
    • Product data sheet

      Image Technical data sheet for EE840 IP55 motion detector comfort 360º  | Hager

      Technical data sheet for EE840 IP55 motion detector comfort 360º

      Product data sheet en-GB 2016-10-03

      PDF
      330,58 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-09-28

      PDF
      379,87 kB
    More documentation

    Discover more of this product range

      5
    • 1
      EE820 - Motion detector Infrared 140°, IP55, wall mounted, white
      EE820
      Motion detector Infrared 140°, IP55, wall mounted, white
    • 2
      EE831 - Motion detector infrared 200°, IP55, wall mounted, anthracite
      EE831
      Motion detector infrared 200°, IP55, wall mounted, anthracite
    • 3
      EE841 - Motion detector infrared 360°, IP55, wall mounted, anthracite
      EE841
      Motion detector infrared 360°, IP55, wall mounted, anthracite
    • 4
      EE821 - Motion detector infrared 140°, IP55, wall mounted, anthracite
      EE821
      Motion detector infrared 140°, IP55, wall mounted, anthracite
    • 5
      85341277 - IR motion det. comf 1.1 m, K.5, al., matt, lacq.
      85341277
      IR motion det. comf 1.1 m, K.5, al., matt, lacq.

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability