The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Motion and pres­ence detectors and klik
    • Indoor and outdoor detectors
    • Wall detectors
    • EE831
    EAN
    3250612258314
    Packaging
    1 Piece
    • Wall detectors

    Motion detector infrared 200°, IP55, wall mounted, anthracite EE831

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Motion detector infrared 200°, IP55, wall mounted, anthracite

    EE831

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Detec­tion
    • Detec­tion angle
      200 - 200
    • Type of sensor
      Move­ment detector
    • Detec­tion angle hori­zontal
      220 - 220
    Settings
    • Time delay
      5 S - 15 Min
    • Response sens­it­ivity adjustable
      No
    Lighting
    • Response bright­ness adjustable
      5 - 1,000 lx
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Width
      83 mm
    • Recom­mended install­a­tion height
      2.50 - 2.50 m
    • Install­a­tion height
      2 - 4 m
    Power
    • 230 V incan­des­cent and halogen lamp
      1,500 W
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 55 °C
    Mater­ials
    • Colour
      Anthra­cite
    • RAL code
      7016
    • Material
      Plastic
    • Surface finish
      Matt
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Suit­able for outdoor usage
      Yes
    Texts
    • Func­tion
      Can be used as a single unit, main device or exten­sion unit
    • Oper­ating mode
      With 2 oper­ating modes: time- and light-de­pendent switch on or pulse mode
    • Cover
      With cover elements to limit the detec­tion field
    • Install­a­tion mode
      For wall and ceiling mount­ing, corner install­a­tion with adapter
    • Type of connec­tion
      With plug-in terminals
    Power supply
    • Supply voltage
      230 V +10%/-15%
    Reach distance
    • Max. trans­mis­sion range front­ally
      16 m
    • Max. trans­mis­sion range side­ways
      6 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Motion detector infrared 360°, IP55, wall mounted, white (English)
    PDF
    390,39 kB
    RoHS report EE831
    PDF

    Downloads

    • Image EE831  | Hager

      Product Image EE831

    • Product datasheet

      Image Hager Product data sheet EE831  | Hager

      Hager Product data sheet EE831

      Motion detector infrared 200°, IP55, wall mounted, anthracite

      PDF
    • Installation manual

      Image Annexe pour detecteurs de mouvement confort 140, 200° EE820, EE830  | Hager

      Annexe pour detecteurs de mouvement confort 140, 200° EE820, EE830

      Installation manual en-GB, es-ES, fr-FR, de-DE, nl-NL, nn-NO, pt-PT, sv-SE 2020-01-01

      PDF
      557,10 kB
      Image Bedienungsanleitung Bewegungsmelder 140, 200°  EE82.., EE83..  | Hager

      Bedienungsanleitung Bewegungsmelder 140, 200° EE82.., EE83..

      Installation manual fr-FR, de-DE 2020-01-01

      PDF
      1,60 MB
      Image Installation manual en-GB, nl-NL 2015-01-08  | Hager

      Installation manual en-GB, nl-NL 2015-01-08

      PDF
      2,96 MB
    • Declaration of conformity

      Image *  | Hager

      *

      Declaration of conformity International 2023-07-17

      PDF
      105,41 kB
    More documentation

    Discover more of this product range

      5
    • 1
      EE840 - Motion detector 360° white
      EE840
      Motion detector 360° white
    • 2
      85341282 - IR motion detector comfort 1.1 m, S.1, white glossy
      85341282
      IR motion detector comfort 1.1 m, S.1, white glossy
    • 3
      85341277 - IR motion det. comf 1.1 m, K.5, al., matt, lacq.
      85341277
      IR motion det. comf 1.1 m, K.5, al., matt, lacq.
    • 4
      85341175 - Motion det. 1.1 m, K.1, ant. matt, lacq.
      85341175
      Motion det. 1.1 m, K.1, ant. matt, lacq.
    • 5
      85342285 - IR motion detector comfort 2.2 m, S.1/B.3/B.7, anthracite matt
      85342285
      IR motion detector comfort 2.2 m, S.1/B.3/B.7, anthracite matt

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability