The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Motion and pres­ence detectors and klik
    • Indoor and outdoor detectors
    • Ceiling detectors
    • EE804A
    EAN
    3250612258765
    Packaging
    1 Piece
    • Ceiling detectors

    Movement detector 360° surface mounted with normally open contact EE804A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Movement detector 360° surface mounted with normally open contact

    EE804A

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Detec­tion
    • Detec­tion angle
      360 - 360
    • Type of sensor
      Move­ment detector, Pres­ence detector
    • Detec­tion angle hori­zontal
      360 - 360
    Settings
    • Time delay
      5 S - 30 Min
    • Response sens­it­ivity adjustable
      No
    • Switch off delay time
      0
    • Switch on delay time
      0
    Lighting
    • Response bright­ness adjustable
      5 - 1,000 lx
    • LED lamp power
      400 W
    • Photo­cell sens­it­ivity
      5 - 1,000 lx
    Connec­tion
    • Connect­or/plug type
      Screw terminal
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    Dimen­sions
    • Built-in depth
      0
    • Recom­mended install­a­tion height
      2.5 - 3.5 m
    • Install­a­tion height
      2 - 4 m
    • Diameter
      100 mm
    • Built-in diameter
      0
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Mater­ials
    • Colour
      White
    • RAL code
      9001
    • Material
      Plastic
    • Surface finish
      Matt
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    Equip­ment
    • C load
      Yes
    • Substa­tion input
      Yes
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Suit­able for outdoor usage
      No
    • Ceiling mounting possible
      Yes
    Texts
    • Func­tion
      Can only be used as indi­vidual unit
    • Install­a­tion mode
      Install­a­tion possible on flush-­mounted box, For ceiling mounting
    • Type of connec­tion
      With screw terminals
    Power supply
    • Supply voltage
      230 V +10%/-15%
    Reach distance
    • Max. trans­mis­sion range front­ally
      6 m
    • Max. trans­mis­sion range side­ways
      6 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Motion detector infrared 360°, IP55, wall mounted, white (English)
    PDF
    390,39 kB
    REACH declaration EE804A
    PDF
    RoHS report EE804A
    PDF

    Downloads

    • Image EE804A  | Hager

      Product Image EE804A

    • Product datasheet

      Image Hager Product data sheet EE804A  | Hager

      Hager Product data sheet EE804A

      Movement detector 360° surface mounted with normally open contact

      PDF
    • Installation manual

      Image Manual for EE804A-EE805A Presence and motion detector (en, 2017-09)  | Hager

      Manual for EE804A-EE805A Presence and motion detector (en, 2017-09)

      Installation manual en-GB 2017-10-16

      PDF
      936,55 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-04

      PDF
      126,18 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TXC513 - Presence/motion detector KNX 360° surface mounted detection Ø20m
      TXC513
      Presence/motion detector KNX 360° surface mounted detection Ø20m
    • 2
      TXD503 - Presence/motion detector KNX 360° flush-mounted detection Ø10m
      TXD503
      Presence/motion detector KNX 360° flush-mounted detection Ø10m
    • 3
      EER505 - Motion detector corridor 360° flush-mounted NO contact detection 5x30m
      EER505
      Motion detector corridor 360° flush-mounted NO contact detection 5x30m
    • 4
      TXD505 - Motion detector corridor KNX 360° flush-mounted detection 5x20m
      TXD505
      Motion detector corridor KNX 360° flush-mounted detection 5x20m
    • 5
      TXC518 - Motion detector highbay KNX 360° surface mounted detection height 8m
      TXC518
      Motion detector highbay KNX 360° surface mounted detection height 8m

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability